Here’s the page we think you wanted. See search results instead:


Contact an Expert

Does the N5530S Measuring Receiver require a system calibration to meet specifications?

The N5530S Measuring Receiver System is comprised of a PSA Series Spectrum Analyzer, an EPM Series Power Meter, an N5532A Sensor Module, and N5530S Measuring Receiver Software.

The N5530S does not require a system calibration. The N5530S specifications are based upon the power meter and PSA performance. If the power meter (E4418B or E4419B), PSA (E4440A, E4443A or E4445A) and the N5532A sensor module are within their calibration cycles, then the system meets the N5530S specifications.

Documents & Downloads

Certification of N5530S Measuring Receiver System 

FAQ Content 2004-10-27

null PDF 15 KB