Contact an Expert

Spectrum / Signal Analyzer Upgrades

The Keysight family of spectrum/signal analyzers offer a wide range of upgrade paths. Some of the upgrades involve measurement applications for specific one-button measurements while others involve additional hardware. Before performing an upgrade to these products, you should consider the following questions:

  • Can the upgrade option be installed by the User or Keysight Service Center?
  • Does the upgrade option require adjustments or performance testing where special test equipment and software is necessary?
  • Does the upgrade option conflict with other options that currently reside in the instrument?
  • Does the upgrade option require a license key to enable the functionality?

Answers to these questions and more can be found at the following links to insure a successful spectrum/signal analyzer upgrade:

_________________________________________________________________________________________________________

Spectrum / Signal Analyzer Family of Products

Instrument Upgrades
Product Family Included Model Numbers
UXA Signal Analyzer N9040B
PXA Signal Analyzer N9030A
MXA Signal Analyzer N9020A
EXA Signal Analyzer N9010A
CXA Signal Analyzer N9000A
MXE EMI Receiver N9038A
PSA Spectrum Analyzers E4440A, E4443A, E4445A, E4446A, E4447A, E4448A
ESA-E Spectrum Analyzers E4402B, E4404B, E4405B, E4407B
Agilent CSA Spectrum Analyzer N1996A
89600 VSA Software 89601B, 89601BN, 89601BU, 89601BNU
89600S VXI-Based Vector Signal Analyzer 89600S, 89610A, 89610S, 89611A, 89611S, 89640A, 89640S, 89641A, 89641S
E7400A EMC Analyzers E7402A, E7405A
ESA-L Series Portable Spectrum Analyzers E4403B, E4408B, E4411B
N9320B Spectrum Analyzer N9320B
N9330B Handheld Cable & Antenna Tester N9330B
N9340B Handheld Spectrum Analyzer N9340B
N9342C Handheld Spectrum Analyzer N9342C
N9343C Handheld Spectrum Analyzer N9343C
N9344C Handheld Spectrum Analyzer N9344C
N9322C Basic Spectrum Analyzer N9322C
FieldFox RF Analyzer N9912A
FieldFox Handheld RF/Microwave Analyzer N9913A, N9914A, N9915A, N9916A, N9917A, N9918A
FieldFox Handheld Microwave Spectrum Analyzer N9935A, N9936A, N9937A, N9938A