Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Save Up to 50% When You Configure a Calibrated Wideband mm-wave Signal Generator

Wideband Optimization Waveforms

Start date: October 12, 2016   End date: March 31, 2017
Promotion code: 6.011
Availability: Worldwide 

For a limited time, you will receive 50% off high-performance millimeter-wave signal generation hardware when you buy Signal Optimizer software.

5G, Satellite, and Aerospace/Defense applications require clean, wideband modulated signals up to 44GHz, with 2GHz bandwidth. The Keysight Signal Optimizer software calibrates and minimizes your wideband EVM* where it matters: at the RF input and output of your Device Under Test, not after your signal analyzer’s baseband.

*1% EVM using calibrated receiver, 1GHz wide, < 20 GHz

Buy the Signal Optimizer calibration and waveform software...
Family Base Model Minimum Required Configuration
Signal Optimizer K3101A
K3102/4A
Base Calibration...
...plus any of 2 waveform gen./analysis personalities
...Get 50% off any of these products to complete your system (qty=1)
Family Base Model Highly recommended wideband config. options
PSG E8267D  
AWG M8190A  
Comb Gen. U9391F
Also, U9391C
        U9391G
50 GHz Comb Generator (option 1A7 or A6J)
26.5 GHz Comb Generator (option 1A7 or A6J)
67 GHz Comb Generator (option 1A7 or A6J)

Take advantage of this offer:

View Signal Optimizer video 

Documents & Downloads

Save Up to 50% When You Configure a Calibrated Wideband Mm-Wave Signal Generator - Promotion Flyer 
For a limited time, you will receive 50% off high-performance millimeter-wave signal generation hardware when you buy Signal Optimizer software.

Promotional Materials 2017-03-31

null PDF 284 KB