Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Hardware Upgrades for FieldFox Handheld Analyzers

Processor Upgrade

Upgrade your FieldFox processor for faster and more efficient measurements.  Select the upgrade option below for your existing FieldFox model.

Price of each upgrade includes hardware, installation and calibration--and to maximize your confidence, we also include a full one-year warranty for your existing instrument.

 

Processor

upgrade option 

FieldFox Model

 

Additional enhancement

 

N9910HU-100 N9913A, N9914A, N9915A, N9916A, N9917A

- Add SCPI programming over the mini-USB port.

- improved spectrum analyzer accuracy of 5 to 10 dB at lower frequencies.

N9910HU-200 N9925A, N9926A, N9927A  - Add SCPI programming over the mini-USB port. 
N9910H-300  N9935A, N9936A, N9937A 

- Add SCPI programming over the mini-USB port.

- improved spectrum analyzer accuracy of 5 to 10 dB at lower frequencies 

N9910HU-400  N9918A, N9928A, N9938A 

-Add SCPI programming over the mini-USB port

- improved spectrum analyzer accuracy of 5 to 10 dB at lower frequencies

- Upgrade include new 3.5 mm FieldFox models with black ring around the redesigned connector 

N9910HU-500  N9912A, N9923A 

- SCPI programming over the mini-USB port.

- Built-in memory is increased to 4 GB