Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5080A Hardware, Software & Firmware Upgrades

1. Hardware Upgrades

E5080A Network Analyzer Frequency Upgrades
Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note
E5080A-265 E5080AU-265 From 4.5 GHz to 6.5 GHz for E5080A-245 Hardware No Customer Not installable n/a n/a Yes Keysight Technologies Service Center - 3.3 hrs n/a
E5080A-295 E5080AU-295 From 4.5 GHz to 9 GHz for E5080A-245 Hardware No Customer Not installable n/a n/a Yes Keysight Technologies Service Center - 3.3 hrs n/a
E5080A-295 E5080AU-296 From 6.5 GHz to 9 GHz for E5080A-265 Hardware No Customer Not Installable n/a n/a Yes Keysight Technologies Service Center - 3.3 hrs n/a
E5080A-465 E5080AU-465 From 4.5 GHz to 6.5 GHz for E5080A-445 Hardware No Customer Not installable n/a n/a Yes Keysight Technologies Service Center - 3.3 hrs n/a
E5080A-495 E5080AU-495 From 4.5 GHz to 9 GHz for E5080A-445 Hardware No Customer Not installable n/a n/a Yes Keysight Technologies Service Center - 3.3 hrs n/a
E5080A-495 E5080AU-496 From 6.5 GHz to 9 GHz for E5080A-465 Hardware No Customer Not installable n/a n/a Yes Keysight Technologies Service Center - 3.3 hrs n/a

Important: Frequency upgrades require the full adjustments and performance test. The completion of a part of calibration (adjustments and performance tests) does verify the functionality of the option, but does not guarantee that the instrument meets all published specifications. A full calibration is the only way to guarantee the analyzer specifications are being met. The upgrade labor and calibration charges needs to be quoted at the same time of the upgrade kit quotation.

E5080A Network Analyzer Test Port Upgrades
Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note
E5080A-445 E5080AU-404 From 2 port to 4 port for E5080A-245 Hardware No Customer Not installable n/a n/a Yes Keysight Technologies Service Center - 4.2 hrs n/a
E5080A-465 E5080AU-406 From 2 port to 4 port for E5080A-265 Hardware No Customer Not installable n/a n/a Yes Keysight Technologies Service Center - 4.2 hrs n/a
E5080A-495 E5080AU-409 From 2 port to 4 port for E5080A-295 Hardware No Customer Not installable n/a n/a Yes Keysight Technologies Service Center - 4.2 hrs n/a

Important: Port upgrades require the full adjustments and performance test. The completion of a part of calibration (adjustments and performance tests) does verify the functionality of the option, but does not guarantee that the instrument meets all published specifications. A full calibration is the only way to guarantee the analyzer specifications are being met. The upgrade labor and calibration charges needs to be quoted at the same time of the upgrade kit quotation.

E5080A Network Analyzer Hardware Upgrades
Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note
E5080A-1E5 E5080AU-1E5 High stability timebase Hardware No Customer Not installable n/a n/a Yes Keysight Technologies Service Center - 3.7 hrs n/a
E5080A-017 E5080AU-017 Upgrade to removable SSD Hardware No Customer Not installable n/a E5080A-017 Yes Keysight Technologies Service Center - 3.7 hrs n/a
n/a E5080AU-018 Spare SSD for removable SSD Hardware No Customer Not installable n/a E5080A-019 No Customer - 0.5 hrs n/a

Important: The upgrade labor and calibration charges needs to be quoted at the same time of the upgrade kit quotation.

2. Software Upgrades

E5080A Network Analyzer Software Upgrades
Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note
E5080A-009 E5080AU-009 Frequency-Offset Mode, Fixed perpetual license Software Yes License Key (*1) n/a n/a No Customer - 0.5 hrs Instruction is provided by e-mail through FlexNet.
E5080A-010 E5080AU-010 Time domain analysis, Fixed perpetual license Software Yes License Key (*1) n/a n/a No Customer - 0.5 hrs Instruction is provided by e-mail through FlexNet.
E5080A-790 E5080AU-790 Measurement Wizard Assistant, Fixed perpetual license Software Yes License Key (*1) n/a n/a No Customer - 0.5 hrs Instruction is provided by e-mail through FlexNet.
E5080A-009 E5080AT-009 Frequency-Offset Mode, Transportable license Software Yes License Key (*1) n/a n/a No Customer - 0.5 hrs Instruction is provided by e-mail through FlexNet.
E5080A-010 E5080AT-010 Time domain analysis, Transportable license Software Yes License Key (*1) n/a n/a No Customer - 0.5 hrs Instruction is provided by e-mail through FlexNet.
E5080A-790 E5080AT-790 Measurement Wizard Assistant, Transportable license Software Yes License Key (*1) n/a n/a No Customer - 0.5 hrs Instruction is provided by e-mail through FlexNet.

(*1) This software upgrades will require the redemption and installation of a license key file to activate the option. Once a redemption certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website.

3. Firmware Upgrades