Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Help File - User Manual for E5080A ENA Network Analyzer (Operation and Programming)

The E5080A help system provides easy access to information related to the use of E5080A ENA Network Analyzer. It is available in the following formats:

Format Description Note
Web Help Browser based help system accessible through Internet The contents are same as the HTML help.
HTML Help (.chm) Embedded help This can be downloaded for viewing on your PC. Updating the firmware also updates this help file on the E5080A. Download and place this file on the local hard disk of your PC. If you encounter problems viewing the file (.chm), right click on the file, then click Properties, and then click Unblock. See below for download.

Localized Help

The Localized Help is a supplementary version of the English Help. The index and glossary functions are not supported and timely updates with E5080A firmware releases are not provided.

Language Firmware Rev. Format Note
Simplified Chinese A.11.7x Web Help The contents are same as the HTML help.
HTML Help (.chm) This can be downloaded for viewing on your PC. If you encounter problems viewing the file (.chm), right click on the file, then click Properties, and then click Unblock. See below for download.
Traditional Chinese A.11.7x Web Help The contents are same as the HTML help.
HTML Help (.chm) This can be downloaded for viewing on your PC. If you encounter problems viewing the file (.chm), right click on the file, then click Properties, and then click Unblock. See below for download.

Documents & Downloads

E5080A ENA Network Analyzer HTML Help (For Firmware Rev. A.11.7x) 
This can be downloaded for viewing on a normal PC. Download this on local HDD. If you encounter a problem to view, right-click on the file, click Properties, then click Unblock.

Help File 2016-02-17

E5080A ENA Network Analyzer PDF Help (For Firmware Rev. A.11.0x) 
Printable PDF version of the E5080A help. Use this version to print out a hardcopy of the help contents.

Help File 2015-09-29

E5080A ENA Network Analyzer HTML Help, Simplified Chinese (For Firmware Rev. A.11.7x) 
The localized Help is a supplementary version of the English Help. The index and glossary functions are not supported and timely updates with E5080A firmware releases are not provided.

Help File 2016-01-06

E5080A ENA Network Analyzer HTML Help, Traditional Chinese (For Firmware Rev. A.11.7x) 
The localized Help is a supplementary version of the English Help. The index and glossary functions are not supported and timely updates with E5080A firmware releases are not provided.

Help File 2016-01-06