Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

FieldFox Supported Calibration Kits

Cal kit definition files for FieldFox, ENA, PNA and other HP/Agilent/Keysight VNAs


QuickCal: A basic QuickCal does not require any calibration standards. For higher accuracy, a load can be used during the calibration. The load does not have to be part of a cal kit.


ECal: All Agilent/Keysight USB ECal modules are supported with FieldFox.


Determining the re-calibration due date: The factory calibration of Keysight Calibration Kits is not affected by storage prior to their initial receipt by the customer. The recalibration of these units should be based on when the product is put into service, plus the recommended calibration interval.


FieldFox pre-loaded cal kits: The table below lists the cal kits that are pre-loaded onto FieldFox analyzers. You can add additional HP, Agilent, Keysight, and other calibration kits using FieldFox’s Data Link Software. Please refer to Data Link Help for more information on how to add and edit cal kits.
 

Part Number

Description
N443X
N469X
N755x
8509x
All Keysight USB ECal modules are supported.
85031B 7 mm, Economy Calibration Kit, DC to 6 GHz
85032B Type-N 50-ohm, Economy Calibration Kit, DC to 6 GHz
85032E Type-N, 50-ohm, Economy Calibration Kit, DC to 6 GHz
85032F Type-N, 50-ohm, Standard Calibration Kit, DC to 9 GHz
85033D 3.5 mm, Standard Calibration Kit, DC to 6 GHz
85033E 3.5 mm, Standard Calibration Kit, DC to 9 GHz
85036B Type-N 75-ohm, Standard Calibration Kit, DC to 3 GHz
85036E Type-N 75-ohm, Economy Calibration Kit, DC to 3 GHz
85038A 7-16, Standard Calibration Kit, DC to 7.5 GHz
85039B Type-F, 75-ohm, Economy Calibration Kit, DC to 3 GHz
85050B 7 mm, Standard Calibration Kit, DC to 18 GHz
85050C 7 mm, Precision Calibration Kit, DC to 18 GHz
85050D 7 mm, Economy Mechanical Calibration Kit, DC to 18 GHz
85052B 3.5 mm, Standard Calibration Kit, DC to 26.5 GHz
85052C 3.5 mm, Precision Calibration Kit, DC to 26.5 GHz
85052D 3.5 mm, Economy Calibration Kit, DC to 26.5 GHz
85054B Type-N 50-ohm, Standard Calibration Kit, DC to 18 GHz
85054D Type-N 50-ohm, Economy Calibration Kit, DC to 18 GHz
85056A 2.4 mm, Standard Calibration Kit, DC to 50 GHz
85056D 2.4 mm, Economy Calibration Kit, DC to 50 GHz
85056K 2.92 mm, Calibraion Kit, DC to 50 GHz
85514A Type-N(m), 50 ohm, 4-in-1 OSLT Mechanical Calibration Kit, DC to 9 GHz
85515A Type-N(f), 50 ohm, 4-in-1 OSLT Mechanical Calibration Kit, DC to 9 GHz
85518A Type-N(m), 50 ohm, 4-in-1 OSLT Mechanical Calibration Kit, DC to 18 GHz
85519A Type-N(f), 50 ohm, 4-in-1 OSLT Mechanical Calibration Kit, DC to 18 GHz
85520A 3.5mm (m), 50 ohm, 4-in-1 OSLT Mechanical Calibration Kit, DC to 26.5 GHz
85521A 3.5mm (f), 50 ohm, 4-in-1 OSLT Mechanical Calibration Kit, DC to 26.5 GHz
8650S TNC Broadband Calibration Kit, DC - 18 GHz, Maury Microwave Kit
N9910X-800 Type-N(m) 50 ohm, T-Calibration Kit, DC-6 GHz - Annual recertification not available
N9910X-801 Type-N(f) 50 ohm, T-Calibration Kit, DC-6 GHz - Annual recertification not available
N9910X-802 7/16 DIN(m), T-Calibration Kit, DC-6 GHz - Annual recertification not available
N9910X-803 7/16 DIN(f), T-Calibration Kit, DC-6 GHz - Annual recertification not available
N9911X-111/112/113
N9911X-116/117/118
WR-137 waveguide components (termination, flush short, ¼ wavelength offset)
N9911X-211/212/213
N9911X-216/217/218
WR-90 waveguide components (termination, flush short, ¼ wavelength offset)
N9911X-311/312/313
N9911X-316/317/318
WR-62 waveguide components (termination, flush short, ¼ wavelength offset)
N9911X-411/412/413
N9911X-416/417/418
WR-42 waveguide components (termination, flush short, ¼ wavelength offset)
X11644A WR-90 Waveguide Calibration Kit, 8.2 to 12.4 GHz
P11644A WR-62 Waveguide Calibration Kit, 12.4 to 18 GHz
K11644A WR-42 Waveguide Calibration Kit, 18 to 26.5 GHz
R11644A WR-28 Waveguide Calibration Kit, 26.5 to 40 GHz
Q11644A WR-22 Waveguide Calibration Kit, 33 to 50 GHz
U11644A WR-19 Waveguide Calibration Kit, 40 to 60 GHz
V11744A WR-15 Waveguide Calibration Kit, 50 to 75 GHz
W11644A WR-10 Waveguide Calibration Kit, 75 to 110 GHz