Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Help File - User Manual for E5063A ENA Network Analyzer (Operation and Programming)

The E5063A help system provides easy access to information related to the use of E5063A ENA Network Analyzer. It is available in the following three formats:

Format Description Note
Web Help Browser based help system accessible through Internet The contents are same as the HTML help.
HTML Help (.chm) Embedded help (C:\Program Files (x86)\Keysight\E5063\Help\E5063A_Help.chm) This can be downloaded for viewing on your PC. Updating the firmware also updates this help file on the E5063A. Download and place this file on the local hard disk of your PC. If you encounter problems viewing the file (.chm), right click on the file, then click Properties, and then click Unblock. See below for download.
PDF Printable PDF Use this version to print out a hardcopy of the help contents. See below for download.

Localized Help

The Localized Help is a supplementary version of the English Help. The index and glossary functions are not supported and timely updates with E5063A firmware releases are not provided.

Language Firmware Rev. Format Note
Simplified Chinese A.01.1x Web Help The contents are same as the HTML help.
HTML Help Package Download and extract the zip file. Copy and execute E5063_help_CHS.msi on the E5063A. Follow the instruction of the installer. Press System > Misc Setup > Language > Help.

Documents & Downloads

E5063A ENA Series Network Analyzer HTML Help (For Firmware Rev. A.03.0x) 
This can be downloaded for viewing on a normal PC. Download this on local HDD. If you encounter a problem to view, right-click on the file, click Properties, then click Unblock.

Help File 2015-07-16

E5063A ENA Network Analyzer PDF Help (For Firmware Rev. A.1.0x) 
Printable PDF version of the E5063A help. Use this version to print out a hardcopy of the help contents. The programming section is not included.

Help File 2014-05-22

null PDF 10.77 MB
E5063A Sample Programs in Help 
This is sample program files which are shown in the E5063A Help. See the E5063A Help for more detail.

Programming Example 2014-02-01

E5063A ENA Network Analyzer HTML Help Package (Simplified Chinese) 
Download and extract the zip file. Copy and execute E5063_help_CHS.msi on the E5063A. Follow the instruction of the installer. Press System > Misc Setup > Language > Help.

Help File 2014-07-03

null ZIP 9.29 MB