Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Low Cost LCR Meter Competitive Comparisons

Keysight E4980AL is a best-in class performance LCR meter in low cost LCR meters. Especially, the E4980AL has highest impedance measurement accuracy for wide impedance range, for wide frequency range.

Keysight E4980AL – Why buy?

  • Best combination of accuracy, speed and versatility
  • Wide variety of accessories
  • Upgradability

The table below is summary of competitive comparisons. For more information, see “Learn more”. Advantages of E4980AL can be found.

 

 

 

 

 

 

 

Manufacture Product Frequency range Basic accuracy
(applicable frequency range)
Test accessary Learn more
Keysight E4980AL ~ 300 kHz / 500 kHz / 1 MHz 0.05% (100 Hz – 1 MHz) > 20 kinds E4980AL LCR Meter
GW Instek LCR-8101G ~ 1 MHz 0.1% (20 Hz – 100 kHz) 7 kinds E4980AL vs. LCR-8101G
GW Instek LCR-821 ~ 200 kHz 0.05% (1 kHz) 7 kinds E4980AL vs. LCR-821
Wayne Kerr 43100 ~ 1 MHz 0.05% (250 Hz – 100 kHz) 7 kinds E4980AL vs. 43100
Wayne Kerr 6430B ~ 500 kHz 0.05% (20 Hz – 10 kHz) 7 kinds E4980AL vs. 6430B
Hioki IM3533-10 ~ 200 kHz 0.05% (1 kHz – 10 kHz) 11 kinds E4980AL vs. IM3533-01
IET Lab 1920 ~ 1 MHz 0.1% (1 kHz – 10 kHz) 6 kinds E4980AL vs. 1920
IET Lab 1693 ~ 200 kHz 0.02% (1 kHz) 6 kinds E4980AL vs. 1693
Hameg HM8118 ~ 200 kHz 0.05% (20 Hz -1 kHz) 6 kinds E4980AL vs. HM8118