Here’s the page we think you wanted. See search results instead:


Contact an Expert

Keysight Innovates with X-parameters, MMIC/RF Module Design, and EM Applications

Keysight InnovatesTake a look at just a few of the ways that Keysight EEsof EDA is innovating new solutions for you with Keysight's X-parameters*, MMIC/RF Module Design, and the EM Applications Center.

  • X-parameters - Keysight's X-parameter capability uses a mathematical superset of S-parameters and are used for characterizing the amplitude & relative phase of harmonics generated by nonlinear components under large input power levels.
  • MMIC/RF Module Design - Keysight EEsof provides a complete Advanced Design System (ADS) desktop flow for MMIC and RF Module design.
  • EM Applications Center - Keysight EEsof's EM Applications Center contains a number of application examples that demonstrate how EM tools can be used to solve actual design problems.

* "X-parameters" is a trademark of Keysight Technologies, Inc. The X-parameters format and underlying equations are open and documented. For more information, refer to X-parameters Open Documentation, Trademark Usage & Partnerships.