Here’s the page we think you wanted. See search results instead:


Contact an Expert

Keysight B2900 Precision Instrument Family

Introduction of Keysight B2900 Family

The Keysight B2900A Series Precision Bench-top Instrument Family includes several different source and measurement solutions. It currently consists of the Precision Source/Measure Units (SMUs), the Precision Low Noise Power Sources and the Femto / Picoammeters and Electrometers / High Resistance Meters. The B2900 Family provides best-in-class source and measurement performance along with other powerful capabilities. In addition it has broad applications that cover the range from R&D and education to industrial development, production test and automated manufacturing. They also work equally well as either standalone or system components.

B2900A Series Precision Source / Measure Unit (SMU) B2960A Series Low Noise Power Source  B2980A Series Femto / Picoammeter and Electrometer / High Resistance Meter  
Cost effective and high performance source / measurement solutions with superior GUI Revolutionary 6.5-digit power supplies for precision low noise voltage / current sourcing The world’s only graphical picoammeters / electrometers enabling 0.01 fA and 10 PΩ measurements
Data sheet Data sheet Data sheet
Demo Video  Quick Fact Sheet Demo Video
More about B2901/02/11/12A Precision Source/Measure Unit (SMU) More about B2961/62A 6.5 Digit Low Noise Power Source More about B2981/83/85/87A Femto / Picoammeter and Electrometer / High Resistance Meter

B2900 Family Selection Guide

Product Category  Product Number   Number of Channels

  Sourcing Capability

  Measurement Capability

Viewing Mode   Other Features
 Maximum Output Source Mode  Number of Digits  Minimum Resolution   Output Capability Number of Digits Minimum Resolution (Voltage)   Minimum Resolution (Current)  Maximum Resistance  Minimum Charge
Precision Source / Measure Unit (SMU)  B2901A  1 200 V
3 A
(10.5 A pulse)
 4-quadrant voltage and current  5.5 digits 1 μV
1 pA
DC, pulse, sweep  6.5 digits  100 nV  100 fA  200 MΩ
 N/A  Single, Graph (I/V curve, Time domain)
  • SCPI compatibility for conventional SMU
  • Limit testing capability
 B2902A  2  Single, Dual, Graph (I/V curve, Time domain)
   B2911A  1 200 V
3 A
(10.5 A pulse)
 4-quadrant voltage and current  6.5 digits 100 nV
10 fA
DC, pulse, sweep  6.5 digits  100 nV  100 fA  200 MΩ
 N/A  Single, Graph (I/V curve, Time domain), Roll
  • SCPI compatibility for conventional SMU
  • Limit testing capability
 B2912A 2 Single, Dual, Graph (I/V curve, Time domain), Roll
Precision Low Noise Power Source  B2961A  1 200 V
3 A
(10.5 A pulse)
 4-quadrant voltage and current  6.5 digits 100 nV
10 fA
 DC, pulse, sweep, pre-defined 6 waveforms, arb  4.5 digits  10 μV  1 pA  N/A  N/A  Single, Graph (I/V curve, Time domain)
  • External filters for low noise sourcing (down to 10 μVrms)
  • Programmable output resistance
 B2962A  2  Single, Dual, Graph (I/V curve, Time domain)
Femto / Picoammeter and Electrometer / HighResistance Meter  B2981A  1  N/A  N/A  N/A  N/A  N/A  6.5 digits  N/A  0.01 fA  N/A  N/A  Meter, Graph (Time domain only), Roll
  •  Auto navigation
 B2983A  1
  • Auto navigation
  • Battery operation
   B2985A  1  1,000 V
(20 mA max)
 2-quadrant voltage  6.5 digits  700 μV DC, sweep, square  6.5 digits  1 μV  0.01 fA  10 PΩ  1 fC  Meter, Graph (IV curve, other X-Y curves, Time domain), Roll
  • Auto navigation
  • 200 TΩ for voltage measurement
  • Temperrature and humidity measurements
 B2987A  1

B2900A Series Precision Source Measure Unit (SMU): Cost effective source/measurement solutions offer superior performance and a best-in-class graphical user interface for bench-top IV (current versus voltage) characterization

The Keysight B2901A/B2902A/B2911A/B2912A Precision Source/Measure Units are compact and cost-effective bench-top Source/Measure Units (SMUs) with the capability to source and measure both voltage and current. The Keysight B2900A Series of SMUs provide best-in-class performance for a modest price. They have broad voltage (± 210 V) and current (± 3 A DC and ± 10.5 A pulsed) sourcing capability, excellent precision (minimum 10 fA/100 nV sourcing and measuring resolution) and possess a superior color LCD graphical user interface (GUI). In addition, several task-based viewing modes dramatically improve productivity for test, debug and characterization. The Keysight B2900A Series offers unmatched measurement throughput and supports conventional SMU SCPI commands for easy test code migration. These features improve efficiency and lower the cost of ownership when integrating the SMUs into systems for production test. These capabilities make the B2900A Series ideal for a wide variety of IV (current versus voltage) measurement tasks that require both high resolution and accuracy.

Performing IV measurements with conventional instruments such as voltage/current sources, arbitrary waveform generators (AWGs), switches and voltage/current meters is complicated and confusing. It requires deep technical knowledge of both the measurement technique and the instrumentation to perform an accurate measurement.
The Keysight B2900A SMU integrates many different source and measurement capabilities into one compact form factor. It can operate as a seamless 4-quadrant precision voltage/current source, an electrical load, an accurate voltage/current meter, a pulse generator and an AWG. Its versatile all-in-one integrated source and measurement capabilities allow it to perform a wide variety of measurements from DC to low frequency AC without the need to change connections or use additional equipment.

Keysight B2900A series of SMU can be used for various IV characterizations such as test and evaluation of semiconductor, discrete, passive components, precision electronics, green energy devices and materials in the area from research and education to industrial development and production test.

B2960A Series 6.5 Digit Low Noise Power Source : A revolutionary power supply for precision low noise voltage/current sourcing featuring 6.5 digit, 100 nV/10 fA resolution, 10 μVrms noise, bipolar 210 V/3 A (10.5 A pulse) range, innovative sourcing functions, and GUI

The Keysight B2961A/B2962A 6.5 Digit Low Noise Power Sources are a next-generation power supplies/sources offering 6.5 digit best-in-class precision, wide and bipolar output ranges of 100 nV to 210 A/10 fA to 10.5 A and extremely low noise of 10 µVrms and 1 nVrms/√Hz (at 10 kHz). It also offers other innovative features such as graphing capability and arbitrary waveform generating capability (10 mHz to 10 kHz), which allow tests and evaluation that conventional power supply/sources cannot do. These superior capabilities make the B2961A and B2962A ideal companion instruments for use with other instruments such as oscilloscopes, network analyzers, spectrum analyzers, frequency counters, digital multi meters, nano-voltmeters, etc. The Keysight B2961A/B2962A can support the difficult measurement challenges faced by researchers, electronic development engineers and electronic technicians working on advanced devices and materials.

The general trend in electronics is for equipment and devices to become smaller, integrated and more portable. Market is also demanding more intelligence, integration and miniaturization along with lower power consumption to maximize battery life. Keysight B2961A/B2962A can be used as voltage and current source for those demanding applications requiring precision and low noise performance, such as test and evaluation of AD/DA converters, RF-ICs and RF components (VCO, PLL, Mixer, oscillator, power amplifier), various sensors and transducers, superconductor, and energy generating devices, etc)

B2980A Series Femto / Picoammeter and Electrometer / High Resistance Meter : The world’s only picoammeter / electrometer that confidently measures down to 0.01 fA and up to 10 PΩ

The Keysight B2981A/B2983A Femto / Picoammeters and B2985A/B2987A Electrometers / High Resistance Meters not only offer best-in-class measurement performance, but also provide unprecedented features to maximize your measurement confidence. The Femto / Picoammeters and Electrometers both offer 0.01 fA (0.01 x 10-15 A) minimum current resolution, which meets virtually all existing and future low-level current measurement needs. The Electrometers feature a 1,000 V voltage sourcing capability that supports up to 10 PΩ (10 x 1015 Ω) resistance measurements. The Electrometers also work with Keysight’s well-proven high resistance meter accessories. Both of the Femto / Picoammeter and Electrometer have battery powered versions to eliminate AC power line noise. This available capability provides an unmatched level of noise reduction, enabling low-level measurements that were previously impossible.

Unlike conventional picoammeters and electrometers, the B2980A series possesses a 4.3” color LCD-based graphical user interface (GUI) that provides multiple options for viewing data. In addition to numeric format, data can also be viewed as a graph, as a histogram and as a trend chart. These unique front-panel capabilities facilitate the capture of transient behavior and provide the ability to make quick statistical analyses without the need for a PC.

The B2980A series also has features to help you maintain measurement integrity on the external cabling and fixturing. The available Setup Integrity Checker software permits the comparison of noise levels for different cabling and fixturing arrangements, allowing you to identify and isolate the noise-sensitive areas in your measurement system.

In addition to these impressive measurement capabilities, the B2980A series has easy-to-use and convenient measurement assist functions that permit users with limited or no electrical engineering training to perform complicated electrical characterization operations with ease.