Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Keysight Signal Studio Software PC Requirements

Any laptop, desktop PC or embedded controller may be used to run the Keysight Signal Studio software as long as it meets or exceeds the following minimum requirements.

Supported Microsoft Windows® Operating System
  Windows 7 Professional, Enterprise, or Ultimate
(32 bit, 64 bit) 1,2
Windows XP Professional SP3 (32 bit) 2
CPU 1 GHz 2 GHz Pentium 4
RAM 1 GB for 32-bit
2 GB for 64-bit
512 MB
Video RAM 128 MB 128 MB
Hard disk 1.5 GB 1.5 GB
Interface support LAN, GPIB, USB to GPIB Interface LAN, GPIB, USB to GPIB Interface
Browser Internet Explorer version 8.0 or higher Internet Explorer version 6.0 or higher

1 Signal Studio is compatible with the 64-bit operating system, but performs at the 32-bit speed.
2 No support for Itanium64.

Note: Adobe Flash Player 7 or later is required for using the Configuration Assistant in the help.

Windows, Windows NT, MS Windows, and Windows Vista are trademarks or registered trademarks of Microsoft Corporation in the United States and/or other countries.