Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5072A Hardware, Software & Firmware Upgrades

1. Hardware Upgrades

E5072A Network Analyzer Digital H/W Module, OS upgrade option
Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time1 Installation note
N/A E5072AU-040
(for S/N Prefix MY511 to MY512, SG511 to SG512)
Digital H/W Module upgrade Hardware Upgrade No Customer Not-Installable Hardware n/a n/a Yes Keysight Technologies Service Center - 3.0 hrs n/a

1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.

About E5072A Windows 7

E5072A Network Analyzer Hardware Upgrades
Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time1 Installation note
N/A E5072AU-028 (Discontinued on 1-Jan-2017.
Order E5072AU-040 and E5072AU-058).
Removable Hard Disk Kit Hardware No Customer installable n/a E5072A-019 No Customer - 0.5 hrs Instruction is provided by furnished manual.
N/A
 
E5072AU-058
 
Solid state drive kit (SATA, Win7) Hardware No
 
Customer installable n/a
 
E5072A-019 No Customer - 0.5 hrs Instruction is provided by furnished manual.
E5072A-1E5 E5072AU-1E5 High stability timebase Hardware No Customer Not installable n/a n/a Yes Keysight Technologies service center - 3 hrs n/a
E5072A-285 E5072AU-285 From 4.5 GHz to 8.5 GHz for E5072A-245 Hardware No Customer Not installable n/a n/a Yes Keysight Technologies service center - 2.5 hrs n/a

1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.

Important: E5072A-1E5/285 upgrades require the full adjustments and performance test. The completion of a part of calibration (adjustments and performance tests) does verify the functionality of the option, but does not guarantee that the instrument meets all published specifications. A full calibration is the only way to guarantee the analyzer specifications are being met. The upgrade labor and calibration charges needs to be quoted at the same time of the upgrade kit quotation.

2. Software Upgrades

E5072A Network Analyzer Software Upgrades
Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time Installation note
E5072A-008 E5072AU-008 Frequency-Offset Mode Software Yes License Key1 n/a n/a No Customer - 0.5 hrs Instruction is provided by e-mail with license passcode.
E5072A-010 E5072AU-010 Time domain analysis Software Yes License Key1 n/a n/a No Customer - 0.5 hrs Instruction is provided by e-mail with license passcode.
E5072A-006 E5072AU-006 Wireless power transfer analysis Software Yes License Key1 B.02.202 n/a No Customer - 0.5 hrs Instruction is provided by e-mail with license passcode.

1 This software upgrades will require the redemption and installation of a license key file to activate the option. Once a redemption certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website.

2 The E5072A with Windows 7 is required.

3. Firmware Upgrades