Contact an Expert

N9923A FieldFox Handheld RF Vector Network Analyzer Upgrades

Upgrade Logo

Most of the N9923A FieldFox Handheld RF Vector Network Analyzer options are available for post-sale retrofit.

The table below provides an Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade. In most cases the instrument will need to be sent to and Keysight Service Center.

Hardware upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded for free from FieldFox - Firmware.

Upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Website.

Product Number Description Installation Note Upgrade Contents Minimum Firmware Adjustments Required Additional Requirements Incompatible With Installed By - Estimated Time
N9923AU-010

Add time domain function

Available

Software, License key A.06.04 None None None Customer - 0.5 Hrs
N9923AU-030 Add remote control capability

Available

Software, License key A.07.00 None None None Customer - 0.5 Hrs
N9923AU-112 Enable QuickCal

Available

Software, License key None None None None Customer - 0.5 Hrs
N9923AU-122 Add full 2-port S-parameters measurement Available
Software, License key None None None Annual calibration1 Customer - 0.5 Hrs
N9923AU-208 Add USB power sensor measurements versus frequency

Available

Software, License key A.07.50 None None None Customer - 0.5 Hrs
N9923AU-212 Add 1-port mixed-mode S-parameters

Available

Software, License key A.07.50 None None None Customer - 0.5 Hrs
N9923AU-302 Add external USB power sensor support Available
Software, License key None None None None Customer - 0.5 Hrs

N9923AU-305

Enable Cable and Antenna Test Available
Software, License key None None None None Customer - 0.5 Hrs
N9923AU-308 Enable Vector Voltmeter

Available

Software, License key None None None None Customer - 0.5 Hrs
N9923AU-330 Add pulse measurement capability

Available

Software, License key A.07.26 None None None Customer - 0.5 Hrs

1. Required adjustments for all options are performed for new instruments before shipment from the factory. Upgrades installed during the first 12 months of use do not require testing or adjustment. When an option is added to an instrument after it has been in service for more than 12 months, annual calibration is recommended for some options to insure specified performance.

For additional information, contact CTD: ctd-soco_support@agilent.com