Contact an Expert

N9343C Handheld Spectrum Analyzer Upgrades

Upgrade Available IconMost of the N9343C Handheld Spectrum Analyzer options are available for retrofit. The upgrades are normally either a Hardware option or Measurement Personality. Some of the measurement personalities are application specific and may require additional hardware or accessories as well.

Hardware upgrade kits contain installation instructions and the desired assembly. None of the hardware upgrades below require adjustment to meet the published specifications.

More involved upgrades require the instrument be shipped to a Keysight Service Center to have the upgrade installed. Make sure to obtain a quote for the installation before sending the instrument and upgrade kit to a Keysight Service Center to compelte the installation. 

Some upgrades may require that a minimum firmware be installed. Up-to-date firmware can be downloaded for free from the N9343C Firmware Upgrade Center.

Measurement personality and hardware upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Web Site

Option Description Order As eDelivery Installation
Note
Upgrade
Contents
Minimum
Firmware
Adjustments
Required
Additional
Requirements
Incompatible
With
Installed By - Installation Time
1DN Automotive 12V DC charger N9343CK-1DN No p2509 None Hardware None No None None Customer - 0.0 Hrs
1TC Hard transit case N9343CK-1TC No None Hardware None No None None Customer - 0.0 Hrs
AB2 Printed user's guide, simplified Chinese N9343CK-AB2 No None User's guide None No None None Not applicable
ABA Printed user's guide, English N9343CK-ABA No None User's guide None No None None Not applicable
ABJ Printed user's guide, Japanese N9343CK-ABJ No None User's guide None No None None Not applicable
ADP Spare AC/DC adapter N9343CK-ADP No None Hardware None No None None Customer - 0.0 Hrs
AMA AM/FM modulation analysis N9343CK-AMA Yes None License key A.02.04 No None None Customer - 0.0 Hrs
BAT Spare battery pack N9343CK-BAT No None Hardware None No None None Customer - 0.0 Hrs
BCG External battery charger N9343CK-BCG No None Hardware None No None None Customer - 0.0 Hrs
DMA ASK/FSK Modulation Analysis N9343CK-DMA Yes None License key A.03.01 No None None Customer - 0.0 Hrs
GPA External GPS antenna, SMA-M connector N9343CK-GPA No None Hardware None No None None Customer - 0.0 Hrs
GPS Built-in GPS receiver, with built-in GPS antenna N9343CK-GPS Yes None License key None No None None Customer - 0.0 Hrs
P13 Preamplifier, 1 MHz to 13.6 GHz N9343CK-P13 Yes None License key None No None None Customer - 0.0 Hrs
PWM USB power sensor support N9343CK-PWM Yes None License key None No None None Customer - 0.0 Hrs
SCC Ergonomic soft carrying case with backpack and shoulder strap N9343CK-SCC No None Hardware None No None None Customer - 0.0 Hrs
SCN Channel Scanner N9343CK-SCN Yes None License key A.03.01 No None None Customer - 0.0 Hrs
SEC User data sanitation for security purposes N9343CK-SEC Yes None License key None No None None Customer - 0.0 Hrs
SIM Spectrum monitor with spectrogram record and playback N9343CK-SIM Yes None License key None No None None Customer - 0.0 Hrs
TAD Adaptor type-N (m) 50 ohm to type-N (f) 75 ohm DC to 1 GHz N9343CK-TAD No None Hardware None No None None Customer - 0.0 Hrs
TG7 Tracking generator, 5 MHz to 7.0 GHz N9343CK-TG7 Yes None Hardware, License key None No None None Customer or Service Center - 1.0 Hrs
TMG Time-gated spectrum analysis N9343CK-TMG Yes None License key A.02.04 No None None Customer - 0.0 Hrs
TPN Task planner for test automation N9343CK-TPN Yes None License key None No None None Customer - 0.0 Hrs
PWP PWP Peak and Average Power Sensor Support (U2020 X-Series) N9343CK-PWP Yes None License key A.04.25 No None None Customer - 0.0 Hrs

Documents & Downloads

N9342C, N9343C, N9344C Handheld Spectrum Analyzer (HSA) Firmware 
Firmware for the N9342C, N9343C and N9344C HSAs.
Previous Versions

Instrument Firmware/Software Current Version: A.05.14 | 2015-01-23

How do I upgrade my Spectrum / Signal Analyzer? 
Information to perform a spectrum analyzer upgrade or signal analyzer upgrade.

FAQ 2014-12-18