Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

InfiniiVision Series Oscilloscopes

InfiniiVision oscilloscopes are portable bench oscilloscopes ranging from 70 MHz to 6 GHz available in a variety of form factors and price points to meet your needs. These oscilloscopes offer optional mixed-signal capability, software applications, and upgradability to allow your scope to evolve as your needs change.

  2000 X-Series 3000 X-Series 3000T X-Series 4000 X-Series 6000 X-Series
   InfiniiVision 3000T X-Series Oscilloscopes  6000 X-Series
Demo video Watch Demo Watch Demo Watch Demo Watch Demo Watch Demo
Special Offers Special Offers Special Offers Special Offers Special Offers Special Offers
Request a quote  Request a quote Request a quote Request a quote  Request a quote Request a quote
Bandwidth 70 MHz - 200 MHz 100 MHz - 1 GHz 100 MHz – 1 GHz 200 MHz - 1.5 GHz 1 GHz – 6 GHz
Channels 2 and 4 analog
Plus 8 digital opt.
2 and 4 analog
Plus 16 digital opt.
2 and 4 analog
Plus 16 digital

2 and 4 analog
Plus 16 digital opt.

2 and 4 analog
Plus 16 digital
 
Display 8.5-inch 8.5-inch 8.5-inch capacitive touch screen 12.1-inch capacitive touch screen 12.1 -inch capacitive, multi-touch, gesture enabled
Sample rate Up to 2 GSa/s Up to 5 GSa/s (1 GHz models, 4 GSa/s on 100-500 MHz models) Up to 5 GSa/s Up to 5 GSa/s Up to 20 GSa/s
Memory depth 100 kpts std. 1 Mpts opt. 2 Mpts std. 4 Mpts opt. 4 Mpts std. 4 Mpts std. 4 Mpts std.
Segmented memory Optional Optional Standard Standard Standard
Waveform update rate 50,000 wfms/sec 1,000,000 wfms/sec 1,000,000 wfms/sec 1,000,000 wfms/sec 450,000 wfms/sec
WaveGen 20 MHz generator Optional, 1-ch function only Optional, 1-ch function and arb Optional, 1-ch function and arb Optional, 2-ch function and arb Optional, 2-ch function and arb
Integrated 3-digit voltmeter (DVM) Optional Optional And 8-digit counter and totalizer - Optional Optional And 10-digit counter and totalizer - Optional
InfiniiScan Zone triggering No No Standard Standard Standard
Search and navigate No Yes Yes Yes Yes
Serial protocol analysis CAN, LIN, I²C, SPI,
RS232/UART
 
ARINC 429, CAN, FlexRay, I²C, I²S, LIN, MILSTD-1553, SPI, UART/RS232) ARINC 429, CAN, CAN-dbc, CAN FD, SENT, FlexRay, I²C, I²S, LIN, MIL-STD-1553, SPI, UART/RS232

ARINC 429, CAN, CAN-dbc, CAN FD, SENT, FlexRay, I²C, I²S, LIN, MIL-STD-1553, SPI, UART/RS232, USB 2.0

ARINC 429, CAN, CAN-dbc, CAN FD, SENT, FlexRay, I²C, I²S, LIN, MIL-STD-1553, SPI, UART/RS232, USB 2.0
Mask limit testing Optional Optional Optional Optional Optional
Power analysis No Optional Optional Optional Optional
FPGA dynamic probe No No No Optional Yes
HDTV video No Optional Optional Optional Optional
Advanced math No Optional Standard Standard Standard
AutoProbe interface No Yes Yes Yes, up to four probes simultaneously Yes, up to four probes simultaneously
Warranty 5 year std. 3 year std. 3 year std. 3 year std. 3 year std.
More details View data sheet View data sheet View data sheet View data sheet View data sheet

Documents & Downloads

NFC Device Turn-on and Debug - Application Note 
This app note shows how to use an InfiniiVision scope to trigger on NFC communication, demodulate the captured RF waveform, and perform various parametric measurements on the demodulated waveform.

Application Note 2017-01-09

null PDF 1.88 MB
NFC-A and -B Sideband Measurements - Application Note 
This app note shows how to use FFT peak search on an InfiniiVision X-Series scope to measure the amplitude (power levels) and frequency of NFC sidebands, subcarrier and carrier.

Application Note 2017-01-09

null PDF 2.12 MB