Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Help File - User Manual for E5061B Network Analyzer (Operation and Programming)

The E5061B help system provides easy access to information related to the use of E5061B Network Analyzer. It is available in the following three formats:

Format Description Note
Web Help Browser based help system accessible through Internet The contents are same as the HTML help.
HTML Help (.chm) Embedded help (D:\Keysight\Help\E5061B_Help.chm) This can be downloaded for viewing on your PC. Updating the firmware also updates this help file on the E5061B. Download and place this file on the local hard disk of your PC. If you encounter problems viewing the file (.chm), right click on the file, then click Properties, and then click Unblock. See below for download.
PDF Printable PDF Use this version to print out a hardcopy of the help contents. The files are archived in .zip file. See below for download.

Localized Help

The Localized Help is a supplementary version of the English Help. Timely updates with E5061B firmware releases are not provided.

Language Firmware Rev. Format Note
Chinese A.01.0x Web Help Only contents for operation are provided.
HTML Help (.chm) This can be downloaded for viewing on your PC. If you encounter problems viewing the file (.chm), right click on the file, then click Properties, and then click Unblock. See below for download.

Documents & Downloads

E5061B ENA Series Network Analyzer HTML Help (For Firmware Rev. B.04.1x) 
This can be downloaded for viewing on your PC. Download this file on the local hard disk of your PC. If you encounter a problem to view, right-click on the file, click Properties, then click Unblock.

Help File 2015-07-16

null CHM 12.64 MB
E5061B Network Analyzer HTML Help, Chinese (For Firmware Rev. A.01.0x) 
The localized Help is a supplementary version of the English Help. Only contents for operation are provided.

Help File 2009-09-11

null FILE 4.40 MB
E5061B Network Analyzer PDF Help (For Firmware Rev. A.02.0x) 
Printable PDF version of the E5061B Network Analyzer help. Use this version to print out a hardcopy of the help contents.

Help File 2011-01-01

null ZIP 9.91 MB
E5061B Sample Programs in Help 
This is sample program files which are shown in the E5061B Help. See the E5061B Help for more detail.

Programming Example 2010-06-29