Contact an Expert

IO Libraries Minimum System Requirements - Technical Overview

IO Libraries Revisions: Suite 16.3

The minimum system requirements for Keysight IO Libraries Suite 16.3 are as follows:

Minimum System Requirements
Operating System Windows XP®
SP3
(32-bit only)

Windows Vista® SP1 and SP2 
(32-bit/64-bit)
Home Basic, Home Premium, Business, Ultimate, Enterprise

Windows 7®
SP1
(32-bit/64-bit)
Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise

Windows 8 / 8.1®
(32-bit/64-bit)
Windows 8,Windows 8 Pro, Windows 8 Enterprise 
 

Windows Server 2008 R2®
SP1
(64-bit)
Standard and Enterprise
Windows Server 2012®
(64-bit)
Standard
 
Processor

600 MHz (x86/x64)
 

1 GHz (x86/x64)
 
1 GHz (x86/x64)
 

1 GHz (x86/x64)
 

1.4 GHz (x64) 1.4 GHz (x64)
Available Memory 256MB
 
1 GB 1 GB 1 GB 1 GB  1 GB
Available Disk Space

1.5 GB available hard disk space, includes:

  • 1GB available for Microsoft .NET Framework 4.0
  • 100MB for Keysight IO Libraries Suite

1.5 GB available hard disk space, includes:

  • 1GB available for Microsoft .NET Framework 4.0
  • 100MB for Keysight IO Libraries Suite

1.5 GB available hard disk space, includes:

  • 1GB available for Microsoft .NET Framework 4.0
  • 100MB for Keysight IO Libraries Suite

1.5 GB available hard disk space, includes:

  • 1GB available for Microsoft .NET Framework 4.0
  • 100MB for Keysight IO Libraries Suite
     

1.5 GB available hard disk space, includes:

  • 1GB available for Microsoft .NET Framework 4.0
  • 100MB for Keysight IO Libraries Suite

 

 1.5 GB available hard disk space, includes:

  • 1GB available for Microsoft .NET Framework 4.0
  • 100MB for Keysight IO Libraries Suite
     

 

Video 1024 x 768, 96 or 120 DPI 1024 x 768, 96 or 120 DPI 1024 x 768, 96 or 120 DPI 1024 x 768, 96 or 120 DPI 1024 x 768, 96 or 120 DPI 1024 x 768, 96 or 120 DPI
Browser Microsoft Internet Explorer 6.0+ Microsoft Internet Explorer 7.0+ Microsoft Internet Explorer 7.0+ Microsoft Internet Explorer 7.0+ Microsoft Internet Explorer 7.0+ Microsoft Internet Explorer 7.0+

Microsoft and Windows are registered trademarks of Microsoft Corporation in the United States and/or other countries.

Windows Vista is either a registered trademark or trademark of Microsoft Corporation in the United States and/or other countries.

Last Updated: November 23, 2013