Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

IO Libraries Minimum System Requirements - Technical Overview

Applies to: IO Libraries Suite 2017 and later

The minimum system requirements for Keysight IO Libraries Suite are as follows:

Minimum System Requirements
Operating System Windows 7®
SP1
(32-bit/64-bit)
Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise

Windows 8 / 8.1®
(32-bit/64-bit)
Windows 8,Windows 8 Pro, Windows 8 Enterprise 
 

Windows 10®
(32-bit/64-bit)
Home, Pro, Enterprise, Education
Windows Server 2008 R2®
SP1
(64-bit)
Standard and Enterprise
Windows Server 2012®
(64-bit)
Standard
 
Processor 1 GHz (x86/x64)
 

1 GHz (x86/x64)
 

1 GHz (x86/x64)
 
1.4 GHz (x64) 1.4 GHz (x64)
Available Memory 1 GB 1 GB 1 GB 1 GB  1 GB
Available Disk Space

2 GB available hard disk space, includes 1GB for Microsoft .NET Framework

2.5 GB available hard disk space, includes 1GB for Microsoft .NET Framework 

2.5 GB available hard disk space, includes 1GB for Microsoft .NET Framework

2 GB available hard disk space, includes 1GB for Microsoft .NET Framework

 2.5 GB available hard disk space, includes 1GB for Microsoft .NET Framework 

Display 1024 x 768, 96 or 120 DPI 1024 x 768, 96 or 120 DPI 1024 x 768, 96 or 120 DPI 1024 x 768, 96 or 120 DPI 1024 x 768, 96 or 120 DPI

Microsoft and Windows are registered trademarks of Microsoft Corporation in the United States and/or other countries.

Last Updated: October 11, 2017