Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

How can I get the accessories (cables and adaptors) for measurement setup of the ENA & the E5092A?

(SUPPORTED MODELS IN BOLD: E5071C E5072A E5070B/71B E5070A/71A E5061A/62A E5061B E5063A E5091A E5092A)

The accessories for the test setup such as RF semi-rigid cables and adaptors are included in the option of the E5092A Configurable Multiport Test Set. You can choose an appropriate set of accessories depending on the option of your E5071C ENA Network Analyzer connected to the test set.

(1) For connection with the 4.5G/8.5GHz E5071C (option 440/445/460/465/480/485)

Select option 08C of the E5092A (E5092A-08C) that includes:
1-1. Type-N (m) to SMA (f) adaptors (4ea, Keysight P/N: 1250-2879)
1-2. RF semi-rigid cables (4ea, Keysight P/N: E5092-61652)
1-3. RF semi-rigid cables (4ea, Keysight P/N: E5092-61654, for rack-mount usage)

Figure 1

(2) For connection with the 20 GHz E5071C (option 4D5/4K5)

Select option 20C of the E5092A (E5092A-20C) that includes:
2-1. 3.5 mm female-female adaptor (4ea, Keysight P/N: 85027-60005)
2-2. RF semi-rigid cables (4ea, Keysight P/N: E5092-61653)
2-3. RF semi-rigid cables (4ea, Keysight P/N: E5092-61655, for rack-mount usage)

Figure 2

Note: When the feet of the ENA are removed in order to install in a rack, it is recommended to use semi-rigid cables, E5092A-61654 or E5092A-61655.
Note: Above semi-rigid cables are designed for connection to the E5071C and are not available for the E5070B/E5071B. Use SMA cables for the connection such as Keysight part number 5062-6685, 10-inch semi-flexible cable. 

The RF semi-rigid cables for configuration setup on the E5092A's front panel are shipped with the E5092A. (12ea, Keysight P/N: E5092-61636)
Various measurement configurations including maximum 22-port configuration (left) or 10-port full crossbar configuration (right) can be achieved using the same cables.

Figure 3

For connection of the ENA & E5092A, refer to the following page of the ENA/E5092A webhelp.

(3) For connection of two E5092As

Semi-rigid cables for connecting two E5092As can be purchased from Keysight Technologies. Refer to the below Keysight part number (P/N) for each cable.

3-1. RF semi-rigid cable (1ea, Keysight P/N: E5092-61633)
3-2. RF semi-rigid cable (1ea, Keysight P/N: E5092-61638)
3-3. RF semi-rigid cable (1ea, Keysight P/N: E5092-61639)
3-4. RF semi-rigid cable (1ea, Keysight P/N: E5092-61632)

Note that these cables are provided for the rackmount usage; all equipments (E5071C & E5092A) should be installed in a rack.

Figure 4

(4) For connection of E5092A's 13-port configuration (Compatible with E5091A opt.009 or 016)

Semi-rigid cables for 13-port configuration of the E5092A (that is compatible with the E5091A option 009 or 016) can be purchased from Keysight Technologies. Refer to the below Keysight part number (P/N) for each cable.

4-1. RF semi-rigid cable (1ea, Keysight P/N: E5092-61635)
4-2. RF semi-rigid cable (1ea, Keysight P/N: E5092-61636. Included in the E5092A)

Related Links