Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

[VBA Sample Program] ENA Amplifier Measurement Wizard VBA

Overview

This sample program assists setting measurement conditions for Amplifier tests.

Revision Number

Rev.01.01 (for E5072A)
Rev.01.41 (for E5071C)
Rev.01.11 (for E5070B/71B)

Supported functions

  • S-parameter and K-factor Measurements
  • Harmonics Measurements (ENA Opt 008 FOM is required)
    • E5072A version supports the measurement with low pass filter to avoid the harmonics from E5072A's source power.
  • Gain Compression Measurement (CW / Swept)
    • E5072A version can measure the PxdB (x= arbitrary number). For other model, P1dB only.
    • E5072A version can measure absolute output power measurement result.
    • E5072A version can select the reference value (Max gain or Input power level)
  • Calibration Assistant (Power cal, Receiver cal, 2-port cal, Enhanced response cal, Thru cal)
    • Enhanced response cal and thru cal are supported by E5072A version only.
  • Receiver Leveling Setting (E5072A only)
  • Fixture Simulator Setting
    • E5072A version supports port Z conversion, port extension, embedding, and de-embedding functions.
    • E5071C and E5071B/70B version support de-embedding function only.
  • Configurable test set and other useful functions are supported. (E5072A only)
    • Power offset
    • Uncoupled power function
 VBA Image (E5072A) VBA Image (E5070B/E5071B/E5071C)
  ENA Amplifier Wizard 1
ENA Amplifier Wizard 2
ENA Amplifier Wizard 3

Documents & Downloads

E5072AAmplifierWizard_0101.zip 

Programming Example 2014-11-05

null ZIP 1.08 MB
Manual_E5072A_AmplifierWizard_0101.pdf 

User Manual 2014-11-05

null PDF 1.79 MB
Demo_Guide_e5072A_AmplifierWizard_0100.pdf 

Reference Guide 2012-05-25

null PDF 1.88 MB
EnaAmplifierWizard_0141.vba 

Programming Example 2014-11-05

null FILE 1.06 MB
Manual_EnaAmplifierWizard_0141.pdf 

User Manual 2014-11-05

null PDF 808 KB
EnaAmplifierWizard_0111.vba 

Programming Example 2009-02-25

null FILE 701 KB
Manual_EnaAmplifierWizard_0111.pdf 

User Manual 2010-04-21

null PDF 550 KB