聯絡是德專家

The New Standard: 6000 X-Series and S-Series Oscilloscopes

There are two new oscilloscopes setting the standard for portable performance oscilloscope capabilities:
InfiniiVision 6000 X-Series: The new standard for price/performance in an embedded OS oscilloscope.
Infiniium S-Series: The new standard for superior measurements.

The InfiniiVision 6000 X-Series: 1 GHz - 6 GHz

  • Industry’s best price performance: affordable, portable 6 GHz models with low noise
  • Unmatched signal visualization: 450,000 wfms/s update rate with a 12.1-inch capacitive multi-touch display
  • Unprecedented instrument integration: 6-in-1 integration plus multi-language voice control and enhanced color FFT

The Infiniium S-Series: 500 MHz - 8 GHz

  • Industry's best signal integrity: fastest 10 bit ADC and low noise
  • Most advanced platform: 15-inch capacitive multi-touch display and advanced Infiniium GUI
  • Broadest range of capabilities: rich set of protocol, analysis and compliance applications

Get a live demo

See 6000 X-Series specs and video

See S-Series specs and video

Download application notes