您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

X-Parameters

X-parameters* are mathematically correct extension of S-parameters to characterize the relative phase and amplitudes of harmonics generated by non-linear components under large input power levels at all ports. It correctly characterizes impedance mismatches and frequency mixing behavior to allow accurate simulation of cascading non-linear X-parameter blocks, such as amplifiers and mixers in wireless design. Agilent’s Advanced Design System (ADS) software is engineered specifically to simulate and generate X-parameter models of multi-port, non-linear components or devices under load pull conditions.

New Video

Experiencing problems viewing the videos?

Additional video codecs may be required!

If you are experiencing problems attempting to view the videos below, you may need to download the appropriate video coder-decoder (codec) for your platform from the following website:

* "X-parameters" is a registered trademark of Agilent Technologies. The X-parameter format and underlying equations are open and documented. For more information click here.

文件及下載

Video - Agilent NVNA and X-Parameter Simulation in ADS 
This 17 minute seminar discusses the NVNA technology and shows how it measures non-linear X-parameters, generates the PHD model, and imports it into ADS to do design, simulation, and verification with HB, CE, and Ptolemy.

研討會講義 2009-02-04

null FLV 7.52 KB
Agilent NVNA and X-Parameter Simulation in ADS 
X-Parameters Enable Model Generation from Simulation or Measurement for Fast Development. This is a short presentation discussing more about Agilent's new NVNA and X-Parameters.

研討會講義 2009-01-29

null PDF 917 KB
PHD X-Parameters Demo ADS Project File 
Advanced Design System (ADS) project file demoing NVNA and X-Paramaters

研討會講義 2008-09-12

null ZIP 4.37 MB
Video - Maury Load Pull with X-Parameters in Advanced Design System 
This 7 minute video shows how a measured load pull X-parameters MDIF file is directly transferred into ADS for simulation and design. The power added efficiency and power contours are simulated and displayed in ADS for optimum load pull design.

研討會講義 2009-02-04

null FLV 4.66 KB
Maury Load Pull with X-Parameters Application Note 
Maury Load Pull with the Agilent NVNA produces an instant large signal model, which can be loaded easily into Agilent ADS for circuit simulation. This process is a breakthrough for the industry.

研討會講義 2009-01-29

null PDF 141 KB
PHD X-parameters Demo with Maury Load Pull 
Advanced Design System (ADS) project file demoing PHD X-Parameters with Maury LoadPull

研討會講義 2008-12-15

null FILE 4.34 MB