Contact an Expert

Impedance Matching with Vector-Receiver Load Pull

Improve the performance of your amplifier designs with faster and more accurate impedance matching

With a vector-receiver load pull solution from Maury and Keysight you can reduce the time and improve the accuracy of your load pull measurements allowing you to optimize the performance of your amplifier designs.

  • Load pull measurements using vector network analyzer
  • Provides faster and more accurate impedance matching
  • Allows measurements on per frequency basis
  • Measurements made at DUT reference plane
  • Separates fundamental and harmonic measurements
  • Eliminates load-pull source-pull iterations
  • Uses Keysight PNA-X network analyzers
  • Request more information and Keysight’s partner, Maury Microwave, will contact you to discuss your requirements in more detail.

Documents & Downloads

Impedance Matching with Vector-Receiver Load Pull 
Co-branded Solutions Partner brochure with Maury Microwave on impedance matching with vector-receiver load pull

Brochure 2012-12-04

null PDF 517 KB
Specials & Promotions 
Save on IVCAD/PNA-X bundle

Promotional Materials 2011-06-22

null PDF 206 KB
Maury Microwave Applications Notes Library 

Application Note 2011-06-17