Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

[VBA Sample Program] E5061B Impedance Measurement Assistant VBA

Overview

This sample program helps you setup the E5061B network analyzer for impedance measurements.

Revision Number

Rev.01.10

Requirements

  • E5061B-005 Impedance analysis for LF-RF network analyzer
  • Firmware revision A.02.00 or later

Supported functions

  • Impedance measurement method setup
  • Impedance measurement parameter setup
  • Stimulus setup (Frequency, IFBW, NOP, etc)
  • Calibration and Compensation

How to install and run this file

  • Copy the download file to the D:\VBA folder of your E5061B. To run the macro, press [Macro Setup] on the E5061B front panel, then select Load & Run, and click on "Impedance_Measurement_Assistant_110" on the softkey menu.
VBA Image
 

Documents & Downloads

Impedance_Measurement_Assistant_110.vba 

Programming Example 2011-04-11

null FILE 498 KB
Manual_Impedance_Measurement_Assistant_110.pdf 

User Manual 2011-04-11

null PDF 549 KB