Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

IO Libraries Minimum System Requirements - Technical Overview

IO Libraries Revisions: Suite 17.2 and later

The minimum system requirements for Keysight IO Libraries Suite are as follows:

Minimum System Requirements
Operating System Windows 7®
SP1
(32-bit/64-bit)
Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise

Windows 8 / 8.1®
(32-bit/64-bit)
Windows 8,Windows 8 Pro, Windows 8 Enterprise 
 

Windows 10®
(32-bit/64-bit)
Home, Pro, Enterprise, Education
Windows Server 2008 R2®
SP1
(64-bit)
Standard and Enterprise
Windows Server 2012®
(64-bit)
Standard
 
Processor 1 GHz (x86/x64)
 

1 GHz (x86/x64)
 

1 GHz (x86/x64)
 
1.4 GHz (x64) 1.4 GHz (x64)
Available Memory 1 GB 1 GB 1 GB 1 GB  1 GB
Available Disk Space

2 GB available hard disk space, includes 1GB for Microsoft .NET Framework

2 GB available hard disk space, includes 1GB for Microsoft .NET Framework 

2 GB available hard disk space, includes 1GB for Microsoft .NET Framework

2 GB available hard disk space, includes 1GB for Microsoft .NET Framework

 2 GB available hard disk space, includes 1GB for Microsoft .NET Framework 

Display 1024 x 768, 96 or 120 DPI 1024 x 768, 96 or 120 DPI 1024 x 768, 96 or 120 DPI 1024 x 768, 96 or 120 DPI 1024 x 768, 96 or 120 DPI

Microsoft and Windows are registered trademarks of Microsoft Corporation in the United States and/or other countries.

Last Updated: January 5, 2016