Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

What is the frequency range of the N5532A Sensor Module?

NOTE: The N5532A sensor module has evolved into the N5532B as of 01-April-2010. The N5532B shares the same specifications, functions, and form factors with the N5532A.

The N5532A is offered in four optional frequency ranges. All models can measure power from -20 dBm to +30 dBm. Please refer to the "N5532A User´s Guide" for more specific details.

  • N5532A Option 504 covers 100 kHz to 4.2 GHz.
  • N5532A Option 518 covers 10 MHz to 18 GHz.
  • N5532A Option 526 covers 30 MHz to 26.5 GHz.
  • N5532A Option 550 covers 30 MHz to 50 GHz.

Documents & Downloads

N5532A Sensor Module User's and Service Guide 
User's guide for the N5531S and N5530S measuring receiver systems: E4440A, E4443A, E4445A, E4446A, E4447A, E4448A.

User Manual 2009-02-01

null PDF 854 KB