Contact an Expert

[Method of Implementation] MIPI M-PHY TxRx Interface S-parameter and Impedance Test

Overview

This method of implementation (MOI) is intended to provide the measurement procedures for the interface S-parameter and impedance tests defined in the MIPI Alliance Specification for M-PHY. The MOI and test package work with Keysight E5071C ENA Option TDR for efficient measurements.

Revision Number

Rev.1.10

Measurement Parameters

  • M-TX S-PARAMETERS AND IMPEDANCE
    • M-TX Differential Return Loss
    • M-TX Common-Mode Return Loss
    • Single-Ended Output Resistance
    • HS-TX Single-Ended Output Resistance Mismatch
    • Single-Ended Output Resistance, STALL or SLEEP State
  • M-RX S-PARAMETERS AND IMPEDANCE
    • M-RX Differential Return Loss
    • M-RX Differential Termination Resistance

 

Measurement Image
 

Documents & Downloads

Method of Implementation(MOI) for MIPI M-PHY Interface S-Parameter and Impedance Conformance Tests 
Keysight Method of Implementation (MOI) for MIPI M-PHY Interface S-Parameter and Impedance Conformance Tests Using Keysight E5071C ENA Network Analyzer Option TDR

Application Note 2014-03-20

null PDF 978 KB
E5071C-TDR MIPI M-PHY Tx/Rx Interface S-Parameter and Impedance Test Package 
This package includes the E5071C-TDR state files and vba macro software that support the measurements described in the MOI.

Programming Example 2014-04-08

null ZIP 1.55 MB