Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N6705A DC Power Analyzer Front Panel Simulation - Demo

Instructions:

The simulator program works on Windows XP and Windows 2000. Copy this EXE file to your hard disk and run the file to install the demo. Once you have installed the demo simulator, you will find the simulator in the "Keysight N6705A Simulator" entry under "Start"->"All Programs". A help file is included.

N6705A Front Panel Simulation Demo

The N6705A DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT by integrating up to four advanced power supplies with DMM, Scope, Arb, and Datalogger features. The N6705A eliminates the need to gather multiple pieces of equipment and create complex test setups including transducers (such as current probes and shunts) to measure current into your DUT. The DC Power Analyzer also eliminates the need to develop and debug programs to control a collection of instruments and take useful measurements because all functions and measurements are available at the front panel. When automated bench setups are required, the N6705A is fully programmable over GPIB, USB, LAN and is LXI Compliant.

Use the front panel simulation demo of the N6705A to experience how quick and easy it is to perform dc power analysis for your device under test. Please stay tuned for an announcement regarding the new video demo, which will be available soon. 

This demo program creates a simulation of the front panel of the DC Power Analyzer on your PC screen. This demo simulates a Keysight N6705A DC Power Analyzer configured with 4 DC power modules. The simulation is fully functional and operates just like the real instrument. This gives you the opportunity to interactively explore the new DC Power Analyzer right from your desktop. There is even a simulated load on each DC output so you can measure current flowing.

Instructions:

The simulator program works on Windows XP and Windows 2000. Copy this EXE file to your hard disk and run the file to install the demo. Once you have installed the demo simulator, you will find the simulator in the "Keysight N6705A Simulator" entry under "Start" -> "All Programs". A help file is included.