Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

B1500A Application Test : Using the B1500A with a Nanoprober to Perform Failure Analysis

Library Installation:

Install this software update in the following instrument:

  • B1500A with EasyEXPERT

Import this application test definition into the EasyEXPERT Library.
The "Failure_analysis for SRAM" application test definition is imported in the "CMOS" library category.

Revision:

This application test definition runs on all versions of EasyEXPERT.

Documentation:

Refer to the application note in Documents and Downloads below.

Documents & Downloads

Failure Analysis for SRAM 

Programming Example 2007-03-16

null ZIP 48 KB
AN B1500A-7 Using the Keysight B1500A with a Nanoprober to Perform Failure Analysis 
This application note introduces a new failure analysis technique that use nanoprobes and B1500A.

Application Note 2006-11-04