Contact an Expert

Foundry Partners - TowerJazz

TowerJazz Overview Video on YouTube  — Paul Hurwitz, Device Technology Manager at TowerJazz, describes what TowerJazz provides for mutual customers of Keysight EEsof EDA and TowerJazz.

TowerJazz SemiconductorTowerJazz provides industry leading design enablement tools to allow complex designs to be achieved quickly and more accurately and offers a broad range of customizable process technologies including SiGe, BiCMOS, Mixed-Signal and RFCMOS, CMOS Image Sensor, Power Management (BCD), and Non-Volatile Memory (NVM) as well as MEMS capabilities. To provide world-class customer service, TowerJazz maintains two manufacturing facilities in Israel and one in the U.S. with additional capacity available in China through manufacturing partnerships. For more information, please visit

What’s New?

Keysight's Advanced Design System (ADS) front-to-back PDKs for SBC18H3, CS13Q1 and CS18Q1 are now available!

Advanced Design System (ADS)ADS PDK Support

TowerJazz offers a broad portfolio of ADS front-to-back PDKs. If not indicated differently all PDKs do support ADS front-end design, layout implementation, ADS Desktop LVS and 3rd party LVS/DRC support for Assura & Calibre.

Process Name Description
TSL013* 0.13µm CMOS
TSL018 0.18µm CMOS
CA18HB 0.18µm Thick-film SOI RF CMOS w/ 6 layers of metal
CA18QC 0.18µm Thick-film SOI RF CMOS w/ 4 layers of metal
CS13Q1 0.13µm Thin-film partially depleted SOI RF CMOS technology with 1.2V/2.5V FETs
CS18Q1 0.18µm Thin-film partially depleted SOI RF CMOS technology with 1.2V/2.5V FETs

SBC18HA
SBC18HXL **

1st generation 0.18µm SiGe BiCMOS technology w/ Ft/Fmax = 150/190 GHz NPN
SBC18H2 2nd generation 0.18µm SiGe BiCMOS technology w/ Ft/Fmax = 200/200 GHz NPN
SBC18H3 3rd generation 0.18um SiGe BiCMOS technology w/ Ft/Fmax = 240/270 GHz NPN

  * Front-end only PDK
** ADS 2009U1 support only

The kits work seamlessly with ADS 2012, ADS 2011, ADS 2009 Update 1 and prior ADS releases.

The ADS PDKs are directly available for download at the TowerJazz PDK portal. If you are not yet a registered TowerJazz customer, please go to http://www.towerjazz.com/contact-us.html 

For more information to specific processes, please go to http://www.towerjazz.com/technology.html 

Momentum 3D Planar EM SimulatorMomentum Support

Keysight's Momentum 3D Planar EM Simulator is qualified by TowerJazz for various processes and has shown silicon-accurate results. Momentum stack-up files are available on demand for most processes.

Momentum is the leading 3D planar electromagnetic (EM) simulator used for passive circuit modeling and analysis. Momentum offers a broad range of dedicated RFIC functionalities like automated via simplification, process scaling, metal fill removal, but also goes beyond 3D planar through direct bondwire or Through-Silicon-Via (TSV) support.

Momentum is supported for use within ADS or Virtuoso.

You can also contact Keysight (pdl-eesof_pdk_support@keysight.com), if you have any difficulties to get access to the required Momentum stack-up file.

GoldenGate RFIC Simulation SoftwareGoldenGate Support

Keysight's GoldenGate RFIC Simulation Software is an advanced simulation and analysis solution for integrated mixed signal RFIC designs that is fully integrated into the Cadence Analog Design Environment (ADE) and is officially supported at TowerJazz for all Virtuoso PDKs.

Keysight also provides GoldenGate Momentum Modules for use with Momentum in GoldenGate Tools, for the following TowerJazz processes:

Process Name Description
SBC18HA 1st generation 0.18µm SiGe BiCMOS technology w/ Ft/Fmax = 150/190 GHz NPN
SBC18H2 2nd generation 0.18µm SiGe BiCMOS technology w/ Ft/Fmax = 200/200 GHz NPN
SBC18QPA 0. 18µm SiGe BiCMOS technology for Power Amplifier applications
TS018SL 0.18µm CMOS

Press Releases

For any questions regarding Keysight EEsof Foundry PDK support, please contact your local Keysight EEsof representative or send an email to pdl-eesof_pdk_support@keysight.com.