Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Buy Any Keysight Big5 Bench Instrument, Get A Complimentary Handheld!

Empower your engineers with a handy, reliable tool for carrying out tests and measurements on the go – whenever, wherever.

Start date: April 1, 2017            
End date:
September 30, 2017
Promotion Code: 6.015
Availability: Europe, Middle East, Africa and India.

Be eligible to receive the Keysight U1242C Handheld DMM (worth EUR 290**) at no cost when you buy a Keysight Big5 Bench equipment. The complimentary U1242C is IP67 certified (water and dust resistant) with up to 400 hours of long battery life.

**Price is in Euros, excluding VAT and is subject to change.

For detailed Terms and Conditions, please refer to the promotion flyer.

Qualifying Keysight products include:

Big5 Bench Product Families Promotion Products Product Description
Big5 Bench 1: Low-Profile Modular Power System & DC Power Analyzer
Accelerate ATE with small, flexible, fast DC power.
N6700B/C      Low-Profile Modular Power System Mainframe, 400 W                                                                                              
N6701A/C Low-Profile Modular Power System Mainframe, 600 W            
N6702A/C Low-Profile Modular Power System Mainframe, 1200 W
N6705B/C DC Power Analyzer, 600 W
Big5 Bench 2: Programmable DC Power Supply
Power your designs safely and quietly during manual tests or automated sequences.
E36102A Single-Output DC Power Supply, 6 V, 5 A, 30 W
E36103A Single-Output DC Power Supply, 20 V, 2 A, 40 W
E36104A Single-Output DC Power Supply, 35 V, 1 A, 35 W
E36105A Single-Output DC Power Supply, 60 V, 0.6 A, 36 W
E36106A Single-Output DC Power Supply, 100 V, 0.4 A, 40 W
NEW! E36311A Triple-Output DC Power Supply: 6 V, 5 A and ±25 V, 1 A, 80 W
NEW! E36312A Triple-Output DC Power Supply: 6 V, 5 A and 2 x 25 V, 1 A, 80 W
NEW! E36313A Triple-Output DC Power Supply: 6 V, 10 A and 2 x 25 V, 2 A, 160 W
Big5 Bench 3: DAQ / Data Logger Switch Unit
Create more measurement possibilities in less time.
34970A DAQ/Data Logger Switch Unit, GPIB & RS232 connectivity
34972A LXI DAQ/Data Logger Switch Unit, LAN & USB connectivity         
Big5 Bench 4: Trueform Waveform Generator
Exclusive technology for lowest jitter, harmonic and non-harmonic distortion.
ECN2015 Impact Awards and EDN 2015 Best in Design & Test Award Finalist.
33611A Waveform Generator, 80 MHz, 1-channel
33612A Waveform Generator, 80 MHz, 2-channel
33621A Waveform Generator, 120 MHz, 1-channel
33622A Waveform Generator, 120 MHz, 2-channel
Big5 Bench 5: Basic AC Power Source
Engineer dependability into your designs with stable, reliable AC power.
AC6801A Basic AC Power Source, 500 VA, 270 V, 2.5 A
AC6802A Basic AC Power Source, 1000 VA, 270 V, 5 A
AC6803A Basic AC Power Source, 2000 VA, 270 V, 10 A
AC6804A Basic AC Power Source, 4000 VA, 270 V, 20 A

Take advantage of this offer