Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Experience the N6700 through a series of video demos and application briefs (dial-up version)

Keysight  N6700 Video Demo

These videos are suitable for viewing over a dial-up connection. To be compatible with dial-up speed, the image size, resolution, and audio quality are reduced. For an improved viewing experience, you may want to increase your Media Player video zoom setting or download the video now and view it later to avoid choppy playback due to buffering.

Click here for high-resolution videos that require a high-speed connection.

The Keysight N6700 Low-Profile Modular Power System simplifies test-system assembly, programming, debugging and operation. It's flexibility, small size, and fast command processing time make it ideal for ATE and production test environments.

Product Overview Video
This video provides a 5-minute overview to the N6700 Low-Profile Modular Power System.  It explains basic features and capabilities of the N6700.  The video also describes each of the module types.

Application Videos
Each application video is a 1 to 2 minute summary of how the N6700 can be used to address an application need. Note that each application video has the same brief introduction.

  • Application Video #1 -
    When testing PC motherboards, it is important to apply the various supply voltages in the right sequence in order to assure proper boot-up of the CPU. The N6700 simplifies this task by automatically handling the sequence timing.
  • Application Video #2 -
    A DC/DC converter is being tested for proper operation while being powered up with various input voltage ramps. The N6700 can be programmed to generate fast voltage ramps of varying slew rates.
  • Application Video #3 -
    When burning-in hybrid ICs, many ICs will need to be exercised in parallel. As a multiple output power supply, the N6700's outputs can be programmed to cycle through the burn-in voltage sequence on many ICs at the same time.
  • Application Video #4 -
    A wireless LAN PCI card is undergoing margin testing for proper operation at various combinations of its backplane supply voltages. Each output of the N6700 can be assigned to provide 5V, +12V, and -12V. Then, the N6700 outputs can be synchronized to quickly step through the required voltage combinations.
  • Application Video #5 -
    A digital camera is measured while taking a picture to determine current transients that are drawn from its battery. The N6700 provides the power, makes the dynamic current measurements, and stores the current measurements in its oscilloscope-like measurement buffer.

View these videos by clicking on the links below. You can also download the videos for viewing at a later time by right-clicking the links below and selecting "Save Target as..."

These videos require Windows® Media Player. You can download and install the player from the Media Player Home Page. 

More product information

Documents & Downloads

N6700 Overview Video 
N6700 Product Overview - 5 minute video for dial-up connections

Demo 2004-03-30

N6700 Application Video #1 
Motherboard Testing using N6700 Output Sequencing - 1.5 minute video for dial-up connections

Demo 2004-03-30

N6700 Application Video #2 
DC/DC Converter Testing using N6700 voltage ramps - 1.5 minute video for dial-up connections

Demo 2004-03-30

N6700 Application Video #3 
Hybrid IC Testing using N6700 voltage cycling - 2 minute video for dial-up connections

Demo 2004-03-30

N6700 Application Video #4 
PCI Card Testing using N6700 synchronized outputs - 2 minute video for dial-up connections

Demo 2004-03-30

N6700 Application Video #5 
Digital Camera Testing using N6700 to digitize current - 2 minute video for dial-up connections

Demo 2004-03-30