Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Keysight Solutions for Digital Video and Broadcast Audio Standards

 The chart below links to the specific option or software available to support your modulation and demodulation needs for specific standards

    Signal Generation Solutions Signal Analysis Solutions
Digital Video Standard Description

Waveform Playback
(ARB Memory)

N5182B MXG (Max. 1 GSa)

N5172B EXG (Max. 512 Sa)

N5182A/62 MXG (Max. 64 Msa)

E4438C ESG (Max. 64 Msa)

E8267D PSG (Max. 64 MSa)

N5106A PXB (Max. 512 MSa)

E6607 EXT (Max. 512 MSa)

Real-time

Signal Creation

N5182B MXG

N5172B EXG

N5106A PXB

 X-Series Signal Analyzers (PXA, MXA, EXA) X-Series Signal Analyzer (CXA) SW Based Solutions
DIGITAL VIDEO BROADCASTING STANDARDS (DVB)            
DVB-C (ETSI300 429)  Cable Television
Framing structure, channel coding and modulation for cable systems
N7623B-QFP N7623B-FFP

N6152A-2FP
N9064A-2FP

W6152A-2FP
W9064A-2FP

89601A-AYA
89601B-AYA

DVB-T, DVB-H (ETSI 300 744/EN 302 304) Terrestrial/Handheld Television
Framing structure, channel coding, and modulation for the DVB-T digital terrestrial television standard and the DVB-H digital video handheld standard, for the Single Frequency Network (SFN) structure.
N7623B-QFP N7623B-EFP N6153A-2FP
 
W6153A-2FP 89601B-BHF
 
DVB-T2 (EN 300 755)

Terrestrial-Second Generation
DVB-T2 is an evolution of DVB-T standard, aiming to provide a minimum of 30% capacity growth over DVB-T, improve Single Frequency Network (SFN) performance, and add advanced technologies like Multi PLP and MISO, rotated constellation, etc

N7623B-ZFP3,4 N7623B-HFP1,2,3,4 N6153A-3FP W6153A-3FP  
DVB-S
(ETSI 300 421)
Satellite Television
Framing structure, channel coding and modulation for 11/12 GHz satellite services
N7623B-VFP N7623B-GFP

N9064A-2FP
 

W9064A-2FP
 

89601A-AYA
89601B-AYA

DVB-S2
(ETSI EN 302 307)
Satellite Television- 2nd Generation
Second generation framing structure, channel coding and modulation systems for broadcasting, interactive services, news gathering and other broadband satellite applications
N7623B-WFP N7623B-GFP N9064A-2FP
 
W9064A-2FP
 
89601A-AYA
89601B-AYA
DVB-SH Services to Handhelds
Framing Structure, channel coding and modulation for satellite services to handheld devices below 3 GHz based on a hybrid satellite/terrestrial downlink and for example a GPRS uplink.
       

89601B-BHF (OFDM only)
 

INTERNATIONAL TELECOMMUNICATION UNION STANDARDS (ITU)            
ITU J.83 Annex A/C Annex C Digital multi-program systems for television, sound and data services for cable distribution
Used in Japan, it is a 6 MHz DVB-C.
N7623B-UFP N7623B-FFP N6152A-2FP
N9064A-2FP
 
W6152A-2FP
W9064A-2FP
 
89601A-AYA
89601B-AYA
ITU J.83 Annex B (J.83/B) J.83/B is widely used in North American as digital television over cable in a 6 MHz channel bandwidth and same as DOCSIS DS physical layer N7623B-XFP  

N6152A-3FP
N9064A-2FP

W6152A-3FP
W9064A-2FP

89601A-AYA
89601B-AYA

INTEGRATED SERVICES DIGITAL BROADCASTING (ISDB)            
ISDB-T (ARIB STD-B31) Terrestrial
Simultaneous broadcast of HDTV and "One-seg" programs such as cellular phones.
N7623B-RFP N7623B-JFP

N6155A-2FP
 

W6155A-2FP
 

 
ISDB-T 1/3-seg Terrestrial 1 or 3 Narrowband version of ISDB has only 1 or 3 OFDM segments N7623B-RFP N7623B-JFP

N6155A-2FP
 

W6155A-2FP
 
 
ISDB-Tmm ISDB-Tmm
ISDB-Tmm (Terrestrial multi-media) uses 33 segments in the VHF band from 207.5 MHz to 222 MHz.
It serves for dedicating contents such as sports, movies, music channels and others with CD quality sound.
 N7623B-MFP   N6155A-3FP W6155A-3FP  
CHINESE DIGITAL BROADCAST SYSTEM            
DTMB
(GB20600-2006)
Digital Terrestrial Multimedia Broadcasting
The Chinese National Terrestrial Digital TV Broadcasting Standard, which was implemented on August 1, 2007
N7623B-SFP   N6156A-2FP
 
W6156A-2FP
 
 
CMMB
(GY/T 200.1)
China Multimedia Mobile Broadcasting
mobile television and multimedia standard developed and specified in China
N7623B-YFP   N6156A-2FP
 
W6156A-2FP
 
 
KOREAN DIGITAL MULTIMEDIA BROADCASTING STANDARDS            
T-DMB
(ETSI TS 102 427/428)
Terrestrial
made for transmissions on radio frequency bands band III (VHF) and L (UHF)

N7611B-RFP
N7611B-SFP
(ETI support
for DAB/DMB)

      89601B-BHF
 
S-DMB Satellite
A hybrid version of DBM, incorporating satellites and a repeater network
E4438C-407        
OTHER STANDARDS            
ATSC Advanced Television Systems Committee (A/53)
A digital television format that will replace the analog NTSC television system in North America
N7623B-UFP   N9064A-2FP
 
W9064A-2FP
 
89601A-AYA
89601B-AYA
ATSC-M/H Advanced Television Systems Committee (A/153)
Advanced Television Systems Committee - Mobile/Handheld
N7623B-NFP   N9064A-2FP
 
W9064A-2FP
 
89601A-AYA
89601B-AYA
DAB/DAB+ Digital Audio Braodcast
Digital radio broadcasting for digital radio stations
 
N7611B-RFP       89601B-BHF
 
FM/ FM Stereo/ RDS/ RDBS (Radio Data Systems)
sending digital information using conventional FM radio broadcasts
N7611B-QFP  

N9063A-2FP
(AM/FM/PM)
N9063A-3FP
(FM Stereo/RDS)
N9064A-1FP

W9063A-2FP (AM/FM/PM)
W9063A-3FP
(FM Stereo/RDS)
W9064A-1FP

89601A-200
89601B-200
DOCSIS 2.0/3.0 Data Over Cable Service Interface Specification (DOCSIS) N7623B-XFP
(DS only)
 

N6152A-3FP
N9064A-2FP

W6152A-3FP
W9064A-2FP
 
89601A-AYA
89601B-AYA
DOCSIS 3.1 Data Over Cable Service Interface Specification (DOCSIS 3.1) N7623B-LFP
(DS only)
      89601B-BHM

Notes:

  1. DVB-T2 supports both Mode A (Single PLP) and Mode B (Multi PLP). Multi PLP supports up to 16 PLPs.
  2. DVB-T2 supports both SISO and MISO signal creation. MISO is supported with N5106A PXB.
  3. Both waveform playback and real-time modes of N7623B signal studio for digital video support the static multi-paths, typically used for Single Frequency Network test (SFN test).
  4. If more complicated multi-path simulation or fading simulation is needed, N5106A PXB is recommended with max. 24 paths per fader.

Documents & Downloads

DVB-T and DVB-T2 Transmitter Test Challenges - Application Note 
This application note presents a discussion of the DVB-T and DVB-T2 systems and the measurement challenges facing developers of transmitters for these systems.

Application Note 2013-02-27

null PDF 986 KB