Here’s the page we think you wanted. See search results instead:


Contact an Expert

Can we get the measured results of 1xEV-DO Modulation Accuracy in relative linear (no unit), not in relative power (dB) for the PSA and E4406A 1xEV-DO personality?

3GPP2 C.S0032-A and C.S0033-A Minimum Performance Specifications describes required value as 0.0021 in Forward Link Max MAC inactive channel power fail limit for subtype0/1. It’s useful to get the results without converting from dB to linear value.
In Modulation Accuracy measurement, we can switch the measured value between relative power (dB) and linear (no unit) with following setup menu;

[Meas Setup] > {Meas Type Rel Log | Rel Linear}

It is not necessary to convert the measured results in dB manually.