이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Torque Wrench used with M1971E

From October 2016 onwards, all M1971E will be shipped without the 5/16 inch wrench. This wrench is a standard sized wrench which is commonly available in the market (see image below). This is part of an exercise to reduce accessory redundancies and improve the overall customer experience upon receiving the package.

5/16-in wrench

If required, customers can still purchase the 8 lb-in torque wrench from Keysight with the Part Number: 8710-1765.