How do I upgrade the E4406A VSA Series 1xEV-DO Measurement Personality Option 204?
Description of Option:
The 1xEV-DO measurement personality offers one-button power measurements and modulation analysis to help you quickly and easily test your 1xEV-DO base stations and mobile handset equipment.
Features:
- Channel Power
- Power vs. Time Mask
- Spurious Emissions and ACP
- Intermodulation Distortion
- Occupied Bandwidth
- Code Domain Power
- Modulation Accuracy (Composite Rho)
- QPSK Error Vector Magnitude (EVM)
- Power Statistics (CCDF)
How to Order:
E4406AU Option 204
Installation Note or Procedure:
The firmware and measurement personalities can be upgraded via a LAN cable connected to your local area network or stand-alone hub, or they can be upgrade using a crossover cable directly connected to your PC. The Upgrade Kit containing a CD-ROM, crossover cable and Install Note can be obtained by ordering E4406AU Option UE2. The upgrade can also be downloaded for FREE from the web link below. This link also contains the Firmware and Measurement Personality installation program, instructions and troubleshooting guide.
License Key Required:
Required. When ordering upgrade options, you no longer need to supply the instrument's Host ID and Serial number. You will supply the model number, upgrade option and quantity. An entitlement certificate will be sent and can also be directly e-mailed from Keysight. The entitlement certificate can then be redeemed via the Keysight website for the license keys for the upgrade options. When redeeming the entitlement certificate via the website, you will at that time supply the serial numbers and host IDs of the instruments for which you are obtaining license keys.