이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Foundry Partners - Wolfspeed, A Cree Company

Wolfspeed, A Cree Company

Foundry Partner Wolfspeed - Jeremy Fisher

Wolfspeed Provides PDKs for Keysight ADS  — In this video, Jeremy Fisher, the Manager of the MMIC Design and Test Group, discusses how Wolfspeed, A Cree Company partners with Keysight Technologies.

Electrothermal Simulation using the Wolfspeed ADS PDK

Electrothermal Simulation using the Wolfspeed ADS PDK  — This is a short demonstration of how the Wolfspeed ADS PDK is configured to work with the ADS electrothermal simulator to co-simulate electrical and thermal performance. This allows designers to quickly understand the impact of thermal effects on their circuit designs, and account for those effects during the design process.

GaN-based HEMTs

Broadband performance - Enables high power, multi-octave bandwidth amplifiers

Wolfspeed's (a Cree Company) GaN HEMT MMIC processes are available for MMIC development using full-wafer service (FWS) or a shared multi-project MASK SET (SM) fabrication service. The process features high-power density (4 Watts/mm) transistors, slot vias, high reliability up to 225ºC operating junction temperatures, and scalable unit cells (1 to 8mm/Cell). The value of such MMICs is more power bandwidth and higher efficiency within a smaller footprint compared to other MMIC technologies.

Wolfspeed, a Cree Company has been assessed by the Department of Defense (DoD) to Manufacturing Readiness Level 8 and higher.

Wolfspeed, a Cree Company - Process Design Kits
Process Name Process Description ADS Front/Back PDK Momentum Substrate MMIC Toolbar DRC LVS ETH
G28V3 0.4 µm GaN HEMT 2011+ F/B Y Y Y N N
G50V3 0.4 µm GaN HEMT, High Breakdown 2011+ F/B Y Y Y N N
G28V4 0.25 µm GaN HEMT 2011+ F/B Y Y Y N N
G40V3 0.25 µm GaN HEMT, High Breakdown 2011+ F/B Y Y Y N N

Free ADS Workspace Download

Using Simulation to Optimize the Performance of your Wolfspeed (a Cree Company) Parts

To help designers get the most out of Wolfspeed (a Cree Company) devices, Keysight Technologies has developed a free, downloadable ADS workspace with an instructional Application Note (publication number 5991-4154EN). Several load-pull and DC I-V simulations are included to help you determine ways to optimize and characterize your Wolfspeed (a Cree Company) part. 

Press Releases

For more information, refer to Wolfspeed Foundry Services .

Return to III-V Foundry PDKs.