이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

10가지 팁 시리즈: 컴퓨터 화면에서 직접 스위치/측정 장치를 보다 효과적으로 활용

34980A Multifunction Switch

이 비디오 클립에서는 스위치/측정 장치에서 생산성을 높이고 빠르게 결과를 얻는 방법을 설명합니다. 각 주제를 다룬 비디오에서 내장 변환 테이블, 열전쌍 참조 접점, 코드 생성기, 그래픽 웹 인터페이스, 다운로드 가능한 스캔 목록 등 시간을 절약하는 방법을 설명합니다.

짧은 비디오를 보려면 아래를 클릭하십시오. 비디오를 보려면 Windows Media Player가 필요합니다. Windows Media Player 홈 페이지에서 Windows Media Player를 다운로드하여 설치할 수 있습니다. 

문서자료 및 다운로드

Tip 1: Improve your productivity and get your results quickly 
This video demonstrates the 34980A as a cost effective solution for electronic functional test and data acquisition applications. Switch to higher productivity and get to your results quickly!

기본 데모 2007-08-01

null WMF 27.30 KB
Tip 2: Easy temperature measurement with the 34980A/34921A 
This video demonstrates the ease of making temperature measurements with the 34980A and 34921A multiplexer using the built-in temperature reference junction.

기본 데모 2007-08-01

null WMF 25.60 KB
Tip 3: Using remote instrument access for troubleshooting in geographically dispersed teams 
This video shows how remote instrument access can help you tackle design and test challenges using an LXI graphical web interface - offering great versatility for geographically dispersed teams.

기본 데모 2007-11-21

null WMF 25.60 KB
Tip 4: Reducing programming time with the interactive web page 
This 3-minute video demonstrates the ease of programming using the 34980A I/O traffic reporting log via the web interface.

기본 데모 2008-02-20

Tip 5: Speed up your tests using downloadable sequences 
This 3-minute video demonstrates how the 34980A built-in sequencer improves test times and throughput.

기본 데모 2008-03-19

null WMF 25.60 KB
Tip 6: Improve your time to results using the NEW BenchLink DataLogger Pro Software 
This video shows how the New Keysight BenchLink DataLogger Pro Software is designed for advanced data logging and decision making capabilities without programming.

기본 데모 2008-05-01

null WMF 25.60 KB
Tip 7: Achieve high-speed temperature tests of small gasoline engines 
This 3-minute video tip demonstrates making high-speed thermal scans using the Keysight 34980A Switch/Measure Unit along with high-speed FET multiplexer and new BenchLink Data Logger Pro software.

기본 데모 2008-08-28

null WMF 25.60 KB
Tip 8: Cut your RF switch development time in half by using an RF switch platform 
This 3-minute video demonstrates how the new RF switch platform simplifies defining and building custom switch solutions.

기본 데모 2008-05-01

null WMF 25.60 KB
Tip 9: Using a D/A Converter for sourcing precision Voltages and Currents 
This 3-minute video tip demonstrates how the 34951A 4 Channel D/A Converter channels are stacked to provide a precision current source in functional test of an engine control module, offering the flexibility needed for sourcing precision voltages and currents.

기본 데모 2008-08-28

null WMF 25.60 KB
Tip 10: Create high-density matrices without sacrificing your measurements 
This 3-minute video demonstrates how to use the NEW 512-crosspoint high-density matrix for difficult high pin count applications.

기본 데모 2008-08-28

null WMF 25.60 KB