전문가 상담

N9039A RF Preselector Upgrades

Most N9039A options that are sold at the time of instrument purchase are also available as upgrades. The contents of each upgrade is described in the tables below as Hardware, Software, License, or some combination of the three. Hardware retrofit kits will contain the assemblies to be installed as well as the installation instructions. In many cases a license key will be required to activate the hardware option. Below you will find detailed information on the requirements and installation of:

  • Front Panel RF Connector Upgrades
  • Rackmount Options
  • System Interconnect Cable Sets
  • LAN Connectivity Kits

Internal Hardware Upgrade:

  • Once an instrument has been upgraded with an internal option certain adjustments and performance verification testing may need to be performed to guarantee the option is functioning properly. Details regarding the post installation testing can be found in the installation note for each option upgrade (see table below).
  • If adjustments and performance testing is required additional test equipment may be necessary.
  • While the completion of the recommended adjustments and performance verification tests for a given option upgrade does verify the performance of the option, it does not guarantee that the instrument meets all other published specifications. A full instrument calibration is the only way to guarantee all instrument specifications are still being met.
  • Adjustments on the N9039A RF Preselector require the use of the Keysight N9039A Performance Verification & Adjustment Software.
  • The additional cost of installation needs to be considered if the option is to be installed at an Keysight Technologies Service Center
  • Some hardware upgrades will require the redemption and installation of a license key file to activate the option. Once a redemption certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website

Front Panel RF Connectors

N9039A Front Panel RF Connectors
Option Description Order As eDelivery Installation Instructions Upgrade Contents Minimum Software Additional Requirements Testing Required Incompatible With Installed By Install Time
 518 Type-N Input/Output Connectors N9039AK-518 No  Available Hardware None Option 019 Adjustments,
Verification
BAB Service Center Recommended Install=1.0Hr
Test=3.0Hrs
 BAB 3.5 mm Input/Output Connectors N9039AK-BAB No  Available Hardware,
License
None Option 027 or 030 Adjustments,
Verification
518 Service Center Recommended Install=1.0Hr
Test=3.0Hrs

Rackmount Options

N9039A Rackmount Options
Option Description Order As eDelivery Installation
Instructions
Upgrade
Contents
 1CM Rackmount kit w/o Handles N9039AK-1CM
or 5063-9215
No   Available Hardware
 1CP Rackmount kit w/ Handles N9039AK-1CP
or 5063-9222
No   Available Hardware

System Interconnect Cable Sets

N9039A System Interconnect Cable Kits
Option Description Order As Qty. Per Set
 019 System Cable Set (Type-N PSA) Individual Items n/a
  Type-N Coaxial Calibration Cable 11500C 1
  Cable Assembly - BNC(M) to BNC(M) 3ft 8121-1310 3
  Type-N Semi Rigid Cable, Stacked N9039-21315 1
  Type-N Semi Rigid Cable, Racked N9039-21317 1
 027 System Cable Set (3.5mm PSA) Individual Items n/a
  Type-N Coaxial Calibration Cable 11500C 1
  Cable Assembly - BNC(M) to BNC(M) 3ft 8121-1310 3
  Adapter - 3.5mm(F) to 3.5mm(F) 85027-60005 2
  SMA Semi Rigid Cable, Stacked N9039-21316 1
  SMA Semi Rigid Cable, Racked N9039-21318 1
 030 System Cable Set (2.4mm PSA) Individual Items n/a
  Type-N Coaxial Calibration Cable 11500C 1
  Adapter - 2.4mm (F) to 3.5mm(F) 11901B 1
  Cable Assembly - BNC(M) to BNC(M) 3ft 8121-1310 3
  Adapter - 3.5mm(F) to 3.5mm(F) 85027-60005 1
  SMA Semi Rigid Cable, Stacked N9039-21319 1
  SMA Semi Rigid Cable, Racked N9039-21320 1

LAN Connectivity Kits

N9039A LAN Connectivity Kits
Option Description Order As Qty. Per Set
 010 LAN Connection Kit Individual Items n/a
  Shielded CAT5 LAN Cables 8121-1597 3
  Shielded Linksys 8 Port Switch Linksys SD208 1
 011 LAN Connection Kit w/ Gateway Individual Items n/a
  Shielded CAT5 LAN Cables 8121-1597 3
  Shielded Linksys 8 Port Switch Linksys SD208 1
  GPIB Cable - 0.5M (10833D) 8120-3444 1
  LAN/GPIB Gateway E5810A 1

문서자료 및 다운로드