検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Discovering Advanced Design System (ADS)

The Discovering ADS series of demonstration and tutorial videos listed in the table below will help you get started with learning more about Keysight EEsof EDA's Advanced Design System (ADS). More videos can be found on the Keysight EEsof EDA Channel on YouTube (see ADS Videos on YouTube).

ADS Videos
# Duration
(hr:min:sec)
Video Title Description Video Image
1 00:06:56 Generating X-parameters from Circuits (Part 1 of 4) Generating X-parameter* Models: Video on generating a one-tone, 50 ohm load X-parameter model from a circuit-level PA for LTE applications. Generating X-parameter Models in ADS
2 00:10:46 Generating X-parameters from Circuits (Part 2 of 4) Generating Load Dependent X-parameter Models: Video on generating a load pull / load dependent X-parameter model that allows accurate simulation of cascaded nonlinear X-parameter blocks with mismatch. Generating Load Dependent X-parameter Models in ADS
3 00:09:38 Generating X-parameters from Circuits (Part 3 of 4) Generating Two-Tone X-parameter Models: Video on generating a two-tone X-parameter model that can be used to determine inter-modulation products and third order intercept of wireless components like amps, mixers, etc. Generating Two-Tone X-parameter Models in ADS
4 00:08:42 Generating X-parameters from Circuits (Part 4 of 4) Generating X-parameter Models in ADS for Wireless Verification: Video on using X-parameter models at the system level to evaluate wireless verification specs such as EVM, ACPR, spectrum, channel power, and constellation Generating X-parameter Models in ADS for Wireless Verification
5 00:09:41 Optimization Cockpit  This video demonstration shows how to optimize variables in a one-stage KU band LNA design using the new ADS 2009 Update 1 Optimization Cockpit. ADS Optimization Cockpit
6 00:14:38 MMIC Layout Enhancements Video on MMIC layout enhancements in ADS 2009. ADS Layout Tool Bar
7

00:05:28

 

00:07:33

The Basics of Advanced Design System Part A 

The Basics of Advanced Design System Part B 

This video demonstration provides an introduction to the use of Advanced Design System including using the ADS main window, creating a schematic, running a simulation and plotting the data. ADS Basics
8

00:08:50

 

00:04:55

 

Building Schematic Designs in Advanced Design System Part a 

Building Schematic Designs in Advanced Design System Part b  

This video demonstration describes how to create schematics in ADS. The video includes information on ADS commands, icons, components, pallets, libraries, measurement equations, variables, wire labels, templates and more. Building Schematic Designs in ADS
9 00:09:11 Data Display in Advanced Design System - Part 1  This video demonstration, part 1 of 2 video tutorials, describes using the Data Display facility in ADS. Data Display in ADS Part 1
10

00:09:52

 

00:06:31

Data Display in Advanced Design System - Part 2a 

Data Display in Advanced Design System - Part 2b 

This video demonstration, Part 2 of 2 video tutorials, describes using the Data Display facility in ADS. Data Display in ADS Part 2
11 00:07:20 AC Simulation in Advanced Design System  This video demonstration describes setting up and running AC simulations in ADS including controller setup, sources, budget analysis, frequency conversion and other miscellaneous information. AC Simulation in ADS
12 00:08:08 DC simulation in Advanced Design System  This video demonstration describes setting up and running DC simulations in ADS including controller setup, sources, annotation, sweeping voltages, saving DC files and other miscellaneous information. DC Simulation in ADS
13

00:08:38

 

00:04:12

Harmonic Balance Simulation in Advanced Design System - Part a 

Harmonic Balance Simulation in Advanced Design System - Part b 

This video demonstration describes setting up and running the Harmonic Balance simulator in ADS including controller setup, sources for HB, power sweep and XDB, HB data and other important tips. Harmonic Balance Simulation in ADS
14

00:05:44

 

00:05:16

Circuit Envelope Simulation in Advanced Design System Part a 

Circuit Envelope Simulation in Advanced Design System Part b 

This video demonstration describes setting up and running the Circuit Envelope simulator in ADS including simulation basics, controller setup, sources (modulated), and plotting envelope data. Circuit Envelope Simulation in ADS
15 00:09:52 S-Parameter Simulation in Advanced Design System  This video demonstration describes setting up and running S-parameter simulations in ADS including the controller setup, ports & sources, measurement equations, data (SP, circles, noise, etc.) and other miscellaneous information. S-parameter Simulation in ADS
16

00:07:16

 

00:03:53

Tuning and Variables in Advanced Design System Part A 

Tuning and Variables in Advanced Design System Part B 

This video demonstration describes using the tuning feature in ADS including the simple setup, tune controller, effects on schematics, data display, simulation variables, a built-in example and other miscellaneous information. Tuning in ADS
17 00:08:36 How to Setup and Run Load Pull Simulations: The Basics  This video introduces basic concepts regarding running load pull simulations. It then uses load pull simulation to find a load impedance that enables you to obtain greater than 43 dBm output power and greater than 55% PAE from a Cree FET. How to Setup and Run Load Pull Simulations: The Basics
18

00:08:58

 

00:08:56

The Momentum 3D Planar EM Simulator in Advanced Design System Part A 

The Momentum 3D Planar EM Simulator in Advanced Design System Part B  

This video demonstration provides an overview and the steps for using ADS Momentum, setup in layout, momentum results, and a built in example of a spiral inductor. ADS Momentum
19

00:09:01

 

00:09:33

 

00:03:02

Eye Closure Solutions and Channel Simulation in ADS Part a 

Eye Closure Solutions and Channel Simulation in ADS Part b 

Eye Closure Solutions and Channel Simulation in ADS Part c 

This 3-part video covers how to use two separate Advanced Design System simulators: the Transient-Convolution simulator and the Channel simulator for Signal Integrity applications. Transient-Convolution Simulation in ADS
20

00:08:16

00:08:26

00:08:55

00:07:46

 

RF Systems Architecture Part 1a 

RF Systems Architecture Part 1b 

RF Systems Architecture Part 1c 

RF Systems Architecture Part 1d  

This video describes RF systems architecture, the challenges in RF systems architecture, and using SpectraSys, WhatIF, Synthesis, and Advanced Design System (ADS) in RF systems design. There are four parts to this video (1a, 1b, 1c, & 1d). RF Systems Architecture
21

01:00:00

20:00:00

 

ADS e-Learning Courses & Video Tutorials

Note: The ADS Quick Start Course is a 1-hour introductory self-paced training course. The ADS Fundamentals Course is a 20-hour self-paced training course with labs.

These e-Learning courses are for supported customers and requires a Keysight EEsof Knowledge Center login.

ADS Quick Start

ADS Fundamentals

More Information

Learn more about Keysight EEsof EDA Design & Simulation Software.