Here’s the page we think you wanted. See search results instead:


Parla con un Esperto

Using the E8267D PSG Vector Signal Generator in a System

E8267DPSG signal generators offer the world's only vector modulation up to 44 GHz and analog modulation up to 67 GHz while leading the industry in output power, level accuracy, and low phase noise. Enjoy easy-to-use open interfaces for straightforward configuration and flexibility for remote operation.

 E8267D PSG Analog Signal Generator Resources

Application Notes