Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

Reducing the Cost of Load Pull Measurements

Achieve high accuracy non-50 Ω load pull measurements at lower cost 
As Keysight’s highest performance mid-range VNA, the N523xA PNA-L is ideally suited for lower cost vector-receiver load pull when combined with Maury Microwave’s LXI-certified automated impedance tuners and IVCAD measurement and modeling device characterization software.

  • Load pull measurements using lower cost Keysight PNA-L VNAs
  • Provides accurate measurement of vector a- and b-waves and S- parameters
  • Measure input and output fundamental and harmonic powers, gain, efficiency, AM/PM and more
  • Sweep impedance, power, bias, frequency
  • Measurements de-embedded to DUT reference plane
  • Automate measurements for advanced sweep plans
  • Request more information and Keysight’s partner, Maury Microwave, will contact you to discuss your requirements in more detail.

Documents & Downloads

Reducing the Cost of Load Pull Measurements 
Solutions Brochure co-branded with Maury Microwave on making Load Pull Measurements at lower cost using Keysight PNA-L VNA

Brochure 2016-04-14

null PDF 568 KB