Here’s the page we think you wanted. See search results instead:


Parla con un Esperto

N7623B Signal Studio for Digital Video: Latest Enhancements

DVB-T2 Capabilities

  • DVB-T2 supports both Mode A (Single PLP) and Mode B (Multi PLP). Multi PLP supports up to 16 PLPs
  • DVB-T2 supports MISO signal generation and fading simulation with N5106A PXB
  • DVB-T2 supports static multi-path echo simulation in single frequency networks. Real-time mode supports up to 4 paths. ARB mode supports up to 20 paths
  • PAPR type supports No PAPR and TR-PAPR
  • Input stream mode supports both High Efficiency Mode (HEM) and Normal Mode

Real-time Signal Generation Capability

  • Real-time signal creation for DVB-T/H, DVB-T2, DVB-C/J.83 Annex A/C, DVB-S/S2 and ISDB-C
  • Select from multiple payload types: MPEG2-TS file or ColorBardemo for subjective evaluation or data patterns(All 1s, All 0s, user-defined, TS NULL packet , PN 9/15/23) for BER test
  • MPEG-2 TS file can be chosen from either the PC or instrument hard drive
  • Modulation parameters can be changed in realtime
  • Auto-stuffing and PCR adjustment can be turned on and off
  • Single frequency network (SFN) simulation with static multi-path echo support for pre-echoes, post-echoes or both (supports up to 4 paths)

Related Products