Parla con un Esperto

N9912A FieldFox RF Analyzer Upgrades

Upgrade Logo

Most of the N9912A FieldFox RF Network Analyzer options are available for post-sale retrofit.

The table below provides an Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade. In most cases the instrument will need to be sent to and Keysight Service Center.

Hardware upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded for free from FieldFox - Firmware.

Upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Website.

Product Number Description Installation Note Upgrade Contents Minimum Firmware Adjustments Required Additional Requirements Incompatible With Installed By - Estimated Time
N9912AU-010

Add network analyzer time domain.

Available
Software, License key A.06.04 None 303 None Customer - 0.5 Hrs
N9912AU-030 Add remote control capability Available
Software, License key A.07.00 None None None Customer - 0.5 Hrs
N9912AU-110 Add transmission measurement capability. Allows use of second port in NA and CAT modes Available
Software, License key None None None None Customer - 0.5 Hrs
N9912AU-111 Add QuickCal Available
Software, License key None None None None Customer - 0.5 Hrs
N9912AU-208 Add USB power sensor measurement Available
Software, License key A.07.50 None None None Customer - 0.5 Hrs
N9912AU-230

Add 4 GHz spectrum analyzer capability

May only be installed on 4 GHz instrument

Available
Software, License key None None Annual calibration1 231 Customer - 0.5 Hrs
N9912AU-231

Add 6 GHz spectrum analyzer capability

May only be installed on 6 GHz instrument

Available
Software, License key None None Annual calibration1 230 Customer - 0.5 Hrs
N9912AU-235 Add preamplifier to spectrum analyzer Available
Software, License key None None 230 or 231, Annual calibration1 None Customer - 0.5 Hrs
N9912AU-236 Add interference analyzer to spectrum analyzer Available
Software, License key A.04.00 None 230 or 231 None Customer - 0.5 Hrs
N9912AU-302 Add external USB power sensor support Available
Software, License key None None None None Customer - 0.5 Hrs

N9912AU-303

Add network analyzer capability. (One port only. For second port, add Option 110) Available
Software, License key None None None None Customer - 0.5 Hrs
N9912AU-308 Add Vector Voltmeter (VVM) Available
Software, License key A.03.02 None None None Customer - 0.5 Hrs
N9912AU-311

Add channel power meter capability

Available
Software, License key A.06.04 None None None Customer - 0.5 Hrs
N9912AU-330 Add pulse measurement capability Available
Software, License key A.07.26 None None None Customer - 0.5 Hrs

1- Required adjustments for all options are performed for new instruments before shipment from the factory. Upgrades installed during the first 12 months of use do not require testing or adjustment. When an option is added to an instrument after it has been in service for more than 12 months, annual calibration is recommended for some options to insure specified performance.