Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

What preamplifier options can be used with the N9030A PXA frequency range options?

The following table lists the preamp options available for each N9030A PXA frequency range option.

Freq Range Option Valid Preamp Options
Option 503 P03
Option 508 P03 or P08
Option 513 P03, P08, or P13
Option 526 P03, P08, P13, or P26
Option 543 P03, P08, P13, P26, or P43
Option 544 P03, P08, P13, P26, or P44
Option 550 P03, P08, P13, P26, or P50