Parla con un Esperto

Summary of Satellite Test Equipment

 

     
Signal Generation Products View Description
N7621A Signal Studio for Multitone Distortion N7621A Signal Studio for Multitone Distortion Configure a Noise Power Ratio (NPR) test stimulus with >60 dBc notch depth, ± 0.5 db noise flatness, and up to 1 GHz bandwidth. Recommended software option for  Keysight’s PSG vector signal generator.
PSG Signal Generator E8257D PSG Analog Signal Generator Create complex analog and vector waveforms, sweeps and modulated signals with high output power and low phase noise. Analog models to 67 GHz, vector models to 44 GHz.
E8663D Analog Signal Generator E8663B Analog Signal Generator Image Utilize the industries leading close-to-the-Carrier phase noise performance.  Compatible with the  Keysight E5505A Phase Noise Test System.
M8190A 12GSa/sec Arbitrary Waveform Generator Industry leading performance for wideband applications with SFDR up to 80dBc, 14-bit resolution up to 8 GSa/s
and 12-bit resolution up to 12 GSa/s
 
N8241A Arbitrary Waveform Generator Synthetic Instrument Module N8241A Arbitrary Waveform Generator Synthetic Instrument Module  Simultaneously deliver 1.25 GS/s, 15 bits of vertical resolution, and 500 MHz of instantaneous analog bandwidth per channel. Generate signals up to 44 GHz in frequency and 1 GHz in bandwidth when used in the  N7502A Signal Simulation System.
Pulse Pattern Generators Generate baseband video pulses with control over pulse pattern, timing, and rise and fall times.
N7609B Signal Studio for Global Navigation Satellite Systems Create real-time multi-satellite GPS signals with impairments for GPS receiver verification.
Power, Spectrum, and Time Analysis Products View Description
N9030A PXA Signal Analyzer 3Hz - 50 GHz PXA_N9030A Product Image Analyze spectrum, power, modulation and time characteristics with bandwidths up to 160 MHz. Supports the 89600 Vector Signal Analysis software and MATLAB connectivity
89600 Vector Signal Analysis Software Apply vector signal analysis virtually anywhere in your block diagram, including analog and digital baseband; IF, RF and microwave; narrowband to ultra-wideband; SISO and MIMO to analyze over 75 different standards and modulation formats.
Power Meters and Sensors P-Series Power Meter Image Accurately characterize power.
Infiniium DSO90000-X Series High-Performance Oscilloscopes Directly analyze frequency, time, and digital modulation of RF signals up to 32 GHz. Supports the 89600 Vector Signal Analysis software and MATLAB connectivity.
Infiniium DSO90000A Series High-Performance Oscilloscopes Infiniium DSO90000A Series High-Performance Oscilloscopes Directly analyze frequency, and digital modulation of RF signals up to 13 GHz. Supports measurements up 50 GHz and 300 MHz bandwidth with  Keysight wideband vector signal analysis measurement.
53230A Counter The Keysight 53230A universal frequency counter/timer provides frequency and time interval measurement capabilities. It also provides continuous/gap-free measurements for basic modulation domain analysis. Optional capabilities include a 6 or 15 GHz microwave channel and burst measurement software.
16800/16900 DVSA 16800 and 16900 DVSA Image Perform digital vector signal analysis on digital baseband, IF and RF signals with logic analyzer and Keysight 89600 Vector Signal Analysis Software.
Noise Figure Products  Noise & Noise Figure Analysis View Description
PNA-X Source-Corrected Noise Figure Measurement (Option 029) PNA-X Source corrected Noise Figure Measurement Image Measure noise figure utilizing Keysight´s highly accurate source corrected technique.
N897xA Noise Figure Analyzer N897xA Image Make fast, accurate and repeatable noise figure measurements with dedicated noise figure solution.
N9069A Noise Figure Measurement Application PSA Series Option 219 Noise Figure Measurement Convenient noise figure measurement solution works on X-Series signal analyzers.
Phase Noise Products  Phase Noise Measurements View Description
Keysight E5505A Phase Noise Test System E5505A Image Examine absolute and residual phase noise, AM noise, low-level spurious signals and more, in one- and two-port devices. Supports pulsed and CW phase noise measurements
N9068A Phase Noise Measurement Application Convenient phase noise measurement solution works on X-Series signal analyzers.
E5052B Signal Source Analyzer E5052B Image Characterize the performance - phase noise, transients and more - in high-frequency signal sources up to 110 GHz.
High Speed Digital Test Measurements View Description
Infiniium DSO90000-X Series High-Performance Oscilloscopes Directly analyze frequency, time, and digital modulation of RF signals up to 32 GHz.
U4154A AXIe Logic Analyzers Perform state analysis at up to 4Gb/s (synchronous sampling) and timing analysis up to 200 ps.
Component and Subsystem Measurement Products View Description
PNA Series Microwave Vector Network Analyzers PNA-X Microwave Vector Network Analyzers Image Characterize the linear and nonlinear behavior of active devices up to 67 GHz with the built-in second source and frequency combiner. Available with Option H08 Pulsed-RF Measurement capability. Measure X-parameters using Keysight’s innovative NVNA measurement technique.
PNA Series Embedded LO Measurement Option (Option 084) PNA Series Embedded LO Measurement Option - Option 084 Measure group delay and phase of converters with embedded LO’s simply and accurately using PNA option 084.
U3022AE10 Multiport Test Set U3022AE10 Multiport Test Set The Keysight U3022AE10 multiport test set, offers full crossbar and calibrated measurements up to 12-port.
Z2090B-030 Space Ground Link Test System Provides command and telemetry signal processing between a satellite control computer and a satellite Unit Under Test.
Design Software View Description
Advanced Design System (ADS)Software Advanced Design System Software Quickly generate complex, high-frequency system and circuit designs for satellite communications systems. Our connected solution lets you combine simulations with actual measurements.
SystemVue Electronic System Level Software SystemVue software System-level design environment for development, simulation and analysis.
Power System Products View Description
Satellite Power System Solutions Satellite Power System Solutions The Keysight solar-array simulator (SAS) is a dc power source with 480-watt output that simulates the output characteristics of a solar array.