Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

Generating and Measuring 400 Hz AC Power for Military and Avionics Instrument Manufacturers can...

Military and commercial electronic instrument designers and instrument manufacturers need to accurately reproduce AC and DC power anomalies in order to properly characterise their equipment. Transient conditions can cause product latch up, deviations from their rated specifications, or product failure. These power anomalies can occur from noisy power systems, power transfers (e.g. ground power switchover to aircraft power) or switch over to emergency standby power systems.

Keysight AC source/analyzers offer designers and test engineers a solution for accurately reproducing virtually any type of ac power transient.

This paper written by Daniel Jaeger of Keysight Technologies, explores the technical capabilities of Keysight AC power source/analyzers for generating voltage and frequency variations as well as power transients.

Documents & Downloads

Generating and measuring 400 Hz AC power for Military and Avionics Instrument manufacturers 
This 4 page paper explores the technical capabilities of Keysight AC power source/analyzers for generating voltage and frequency variations as well as power transients.

Application Note 2005-12-15

null PDF 70 KB