Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

All IntuiLink Tools for Keysight Oscilloscopes

Keysight IntuiLink Data Capture is a standalone connectivity program for downloading waveform data or screen images from oscilloscopes to your PC via USB, LAN or GPIB interfaces.

IntuiLink Data Capture for Keysight oscilloscopes provides:

  • Download waveform data from the oscilloscope
  • Capture and download bitmap screen image from the oscilloscope
  • Save oscilloscope setup and/or trace to a file and retrieve setup and/or trace from a file
  • Make any combination of quick measurements (23 different quick measurements are available)
  • Requires Keysight IO Libraries Suite for connection to the oscilloscope Download Keysight IO Libraries Suite

Documents & Downloads

IntuiLink Data Capture for Keysight Oscilloscopes 
Supported Models: Infiniium Series, 1000 Series, 1000B Series, 2000 X-Series, 3000 X-Series, 4000 X-Series, 5000 Series, 6000 Series, 7000 Series, or 54600 Series Oscilloscopes
Previous Versions

Computer Software Current Version: 4.30 | 2013-03-04

IntuiLink for 1000/1000B Series Oscilloscopes, Version 1.20 
Supported Models: 1000 Series, 1000B Series oscilloscopes
Previous Versions

Computer Software Current Version: 1.20 | 2012-04-18

IntuiLink for 2000/3000 X-Series Oscilloscopes, Version 1.01 
Supported Models: 2000 XSeries and 3000 X-Series Oscilloscopes ***To transfer more than 50,000 points, use IntuiLink Data Capture for Keysight Oscilloscopes***
Previous Versions

Computer Software Current Version: 1.01 | 2012-02-24

IntuiLink for 4000 X-Series Oscilloscopes, Version 1.00 
Supported Models: 4000 XSeries Oscilloscopes ***To transfer more than 50,000 points, use IntuiLink Data Capture for Keysight Oscilloscopes***
Previous Versions

Computer Software Current Version: 01.00 | 2012-10-02

IntuiLink for 5000/6000 Series Oscilloscopes, Version 1.13 
Supported Models: 5000/6000 Series Oscilloscopes ***To transfer more than 50,000 points, use IntuiLink Data Capture for Keysight Oscilloscopes, Version 3.81***
Previous Versions

Computer Software Current Version: 1.13 | 2009-02-11

IntuiLink for 7000 Series Oscilloscopes, Version 1.04 
Supported Models: 7000 Series Oscilloscopes ***To transfer more than 50,000 points, use IntuiLink Data Capture for Keysight Oscilloscopes, Version 3.81***
Previous Versions

Computer Software Current Version: 1.04 | 2009-11-11

IntuiLink for Infiniium Series Oscilloscopes, Version 2.30 
Supported Models : Infiniium Series Oscilloscopes
Previous Versions

Computer Software Current Version: 2.30 | 2011-04-07

IntuiLink for 54600-Series Oscilloscopes, Version 3.1 
Supported Models: 54600B, 54602B, 54603B, 54610B, 54615B, 54616B, 54616C, 54620A/C, 54621A/D, 54622A/D, 54624A, 54641A/D, 54642A/D, 54645A/D
Previous Versions

Computer Software Current Version: 3.1 | 2002-02-21

IntuiLink Data Capture for 54620 and 54640 Series Oscilloscopes, Version 1.1 
Supported Models: 54621A, 54621D, 54622A, 54622D, 54624A, 54641A, 54641D, 54642A, 54642D
Previous Versions

Computer Software Current Version: 1.1 | 2002-03-29

IntuiLink for 54800 Series Infiniium Oscilloscopes, Version 1.0 
Supported Models: 54835A, 54820A, 54845A, 54825A, 54815A, 54810A ***DOES NOT SUPPORT MEMORY DEPTHS GREATER THAN 32K***
Previous Versions

Computer Software Current Version: 1.0 | 2001-10-11