Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9912A FieldFox RF Analyzer Videos

The N9912A FieldFox RF Analyzer is the world´s most integrated handheld instruments for wireless network installation and maintenance, and aerospace and defense applications in the field. The following video clips give you an overview of FieldFox’s functionality. If you would like to schedule a live on-line demo, please contact your Keysight representative. 

Documents & Downloads

Keysight FieldFox Cable and Antenna Analyzer Training Video (11:42) 
This video is a brief overview of the N9912A Cable and Antenna Test capabilities. This includes antenna return loss & VSWR, cable loss and distance to fault on cables.

Demo 2012-01-12

FieldFox RF Analyzer N9912A Overview (7:03) 
This video is an overview of the N9912A capabilities. A brief look at each of the following capabilities is included, Cable & Antenna Test, Spectrum Analyzer, Interference Analyzer, Microwave Power Meter, Channel Power Meter, Network Analyzer, Time Domain and Vector Voltmeter.

Demo 2012-01-12

FieldFox RF Analyzer, N9912A Spectrum Analyzer and Interference Analyzer (9:12) 
This video is a brief overview of the N9912A Spectrum Analyzer capabilities. This includes the spectrum analyzer as well as the interference analyzer.

Demo 2012-01-12

FieldFox RF Analyzer – Complete video, includes all segments below (8:38) 
An eight minute video going over the applications for FieldFox, and the five measurements modes of cable and antenna analyzer, spectrum analyzer, power meter, network analyzer, and vector voltmeter

Demo 2010-10-20

Market and applications overview (2:03) 
Describes FieldFox markets such as the wireless industry, and FieldFox applications such as hardware and signal quality maintenance

Demo 2010-10-20

Cable and antenna analyzer (2:17) 
Demonstrates use of FieldFox for line sweeping, return loss and distance-to-fault measurements, along with Keysight’s proprietary QuickCal calibration

Demo 2010-10-20

Spectrum analyzer and interference analyzer (2:56) 
Examines the spectrum analyzer mode features such as radio standard selection, channel power, and ACPR. Presents the interference analyzer, spectrogram, and playback recording capabilities

Demo 2010-10-20

Power meter, network analyzer, and vector voltmeter (1:52) 
Describes power meter measurements using the USB power sensor, network analyzer measurements (S21 and S11) and various formats (log mag, phase, Smith chart), and vector voltmeter usage for applications such as cable trimming or phase matching

Demo 2010-10-20

Connectivity and packaging (0:45) 
An overview of FieldFox’s connectivity choices such as LAN, USB, and SCPI control, and the MIL-PRF Class 2 compliant packaging

Demo 2010-10-10